Standard duty twin clamp with ribbed bore
Unit of Measure

Specifications

Type

N/A Standard Duty Twin Clamp

Model Code Description

N/A HRZ 4 A1 28-28 PP M

Series

N/A HRZ

Clamp Size

N/A 4

Arrangement

N/A Twin Clamp without Weld Plate

Material

N/A Polypropylene

Finish

N/A Zinc Plated

Metal Components Materials

N/A Carbon Steel

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 1.1 in28 mm

Dimension H1

N/A 1.02 in26 mm

Dimension H2

N/A 1.65 in42 mm

Dimension H3

N/A 2.34 in59.5 mm

Dimension A1

N/A 1.77 in45 mm

Dimension A2

N/A 3.35 in85 mm

Dimension A3

N/A 3.23 in82 mm

Bolt Size

N/A 5/16-18 x 2, M8 x 50