Unit of Measure

Specifications

Model Code Description

2.110 D 50 W

Media Type

W=Stainless Steel Wire Mesh

Seal

Nitrile Rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 2 Type

Closed End Cap

Type

Hydraulic Filter Element

Size

2.110

Filter Material

Stainless Steel Mesh

Configuration

One Open Cap, One Closed Cap

Cap 1 Material

Steel

Cap 2 Material

Steel

Support Tube Material

Steel

Outer Sleeve

No

Stat-Free

No

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Filter Rating

50 µm

Nominal Filter Rating

50 µm

Collapse Rating

20 bar

BUn

EA

Dimensions

Outside Diameter

1.9 in47 mm

Length

9.8 in248 mm

Inside Diameter

26 mm1.024 in