Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 1269180 | Model Code Description N/A 2.020 R 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A | Length N/A | Core Products |
| 1269226 | Model Code Description N/A 2.050 D 03 BH4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.7 in93 mm | Core Products |
| 1269140 | Model Code Description N/A 2.050 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.7 in93 mm | Core Products |
| 1269228 | Model Code Description N/A 2.050 D 10 BH4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.7 in93 mm | Core Products |
| 1269142 | Model Code Description N/A 2.050 D 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.7 in93 mm | Core Products |
| 1269229 | Model Code Description N/A 2.050 D 25 BH4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.7 in93 mm | Core Products |
| 1269143 | Model Code Description N/A 2.050 D 25 BN4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 3.7 in93 mm | Core Products |
| 1268890 | Model Code Description N/A 2.080 D 03 BH4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.8 in172 mm | Core Products |
| 1269144 | Model Code Description N/A 2.080 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.8 in172 mm | Core Products |
| 1269231 | Model Code Description N/A 2.080 D 10 BH4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.8 in172 mm | Core Products |
| 1269146 | Model Code Description N/A 2.080 D 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.8 in172 mm | Core Products |
| 1301972 | Model Code Description N/A 2.080 D 100 W /-210BAR | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.8 in172 mm | Core Products |
| 1312196 | Model Code Description N/A 2.080 D 200 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.8 in172 mm | Core Products |
| 1269232 | Model Code Description N/A 2.080 D 25 BH4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.8 in172 mm | Core Products |
| 1269147 | Model Code Description N/A 2.080 D 25 BN4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.8 in172 mm | Core Products |
| 1294665 | Model Code Description N/A 2.080 D 50 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 6.8 in172 mm | Core Products |
| 1269233 | Model Code Description N/A 2.110 D 03 BH4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 9.8 in248 mm | Core Products |
| 1269148 | Model Code Description N/A 2.110 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 9.8 in248 mm | Core Products |
| 1269234 | Model Code Description N/A 2.110 D 06 BH4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 9.8 in248 mm | Core Products |
| 1269149 | Model Code Description N/A 2.110 D 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 9.8 in248 mm | Core Products |
| 1269235 | Model Code Description N/A 2.110 D 10 BH4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 9.8 in248 mm | Core Products |
| 1268882 | Model Code Description N/A 2.110 D 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 9.8 in248 mm | Core Products |
| 1282306 | Model Code Description N/A 2.110 D 50 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.9 in47 mm | Length N/A 9.8 in248 mm | Core Products |
| 1269237 | Model Code Description N/A 2.150 D 03 BH4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.3 in83 mm | Length N/A 5.6 in142 mm | Core Products |
| 1269150 | Model Code Description N/A 2.150 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.3 in83 mm | Length N/A 5.6 in142 mm | Core Products |