Unit of Measure

Specifications

Model Code Description

HF4P-BH-18G10J41.1/12

Flow

100 gpm378 L/min

Operating Pressure [Max]

345 bar5000 psi

Filter Rating

10 µm

Bypass Valve

Non-Bypass

Element Material

Betamicron®

Seal Material

Nitrile rubber (NBR)

Type

High Pressure Filter

Weight

44.63 kg98.4 lb

Mounting Type

Inline 4 Mounting Holes

Head Material

Ductile Iron

Indication Type

J4 = Electric switch - Brad Harrison 4-pin micro connector

Element Collapse Pressure Rating

210 bar3045 psi

End Type

SAE-24 straight thread O-ring boss

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-HIGH PRESSURE (ò3000 PSI)

Product

FILTERS-HIGH PRESSURE (>3000PSI)

Dimensions

Size

18 in

Width

6.25 in159 mm

Height

25.62 in651 mm

Features

N/A

  • Non-welded housing design reduces stress concentrations and prevents fatigue failure.
  • Choice of BSPP, SAE straight thread O-ring boss, manifold-mount, and SAE Flange porting (sizes 9"-27") to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile rubber, fluorocarbon elastomer, and ethylene propylene rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Screw-in bowl mounted below the filter head requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A poppet-type bypass valve located in the filter head provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings – consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.