Model Code | 
                                                                        N/A RFT 0170 UMC 010 VXB FRN J2 VOD 1/SFREE | 
                                                                                Mounting Type | 
                                                                        N/A 4 Mounting Holes - Filter Housing | 
                                                                                Seal Material | 
                                                                        N/A Nitrile Rubber (NBR) | 
                                                                                Head Material | 
                                                                        N/A Aluminum | 
                                                                                Element Material | 
                                                                        N/A UMC | 
                                                                                Cap Material | 
                                                                        N/A Aluminum | 
                                                                                Bowl Material | 
                                                                        N/A Steel | 
                                                                                Bypass Cracking Pressure | 
                                                                        N/A 2.5 bar | 
                                                                                Operating Temperature [Min] | 
                                                                        N/A -30 ºC-22 ºF | 
                                                                                Operating Temperature [Max] | 
                                                                        N/A 120 ºC248 ºF | 
                                                                                Operating Pressure [Max] | 
                                                                        N/A 7 bar | 
                                                                                Indication Type | 
                                                                        N/A B = Pop-up indicator (auto reset) |