Model Code | 
                                                                        N/A RFB 0300 UMC 010 VXB HRO V N J1 VO D 1 | 
                                                                                Mounting Type | 
                                                                        N/A 4 Mounting Holes - Filter Housing | 
                                                                                Seal Material | 
                                                                        N/A Nitrile Rubber (NBR) | 
                                                                                Head Material | 
                                                                        N/A Aluminum | 
                                                                                Element Material | 
                                                                        N/A UMC | 
                                                                                Cap Material | 
                                                                        N/A Aluminum | 
                                                                                Bowl Material | 
                                                                        N/A Steel | 
                                                                                Bypass Cracking Pressure | 
                                                                        N/A 2.5 bar | 
                                                                                Operating Temperature [Min] | 
                                                                        N/A -30 ºC-22 ºF | 
                                                                                Operating Temperature [Max] | 
                                                                        N/A 100 ºC212 ºF | 
                                                                                Operating Pressure [Max] | 
                                                                        N/A 10 bar | 
                                                                                Indication Type | 
                                                                        N/A B = Pop-up indicator (auto reset) |