Unit of Measure

Specifications

Type

Spin-On Filter

Model Code Description

MFAM160AUE40C1.1/12B1.7

Style

Spin-On

Mounting Type

In-Line

Filter Type

Single Element

Size

160

Port Connection Size

1 1/4 in. BSPP, 1 1/4 in. NPT, SAE-20, 1 1/2 in. NPT, SAE-24

Filter Element Material

Aquamicron®

Element Media

Water Removal

Indication Type

C = 2 terminal electric switch

Weight

5.1 lb

Type of Clogging Indicator

C

Port Configuration

SAE O-Ring Boss Straight Thread Ports

Port Connection Type

BSPP, NPT

Connection Type

1 1/4 in. Threaded (SAE-20, 1 1/4 in. NPT, G 1 1/4 in.)

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-LOW PRESSURE (?360 PSI)

Product

FILTERS-LOW PRESSURE (< 360PSI)

Technical Specifications

Flow Capacity

30 gpm114 L/min

Operating Pressure [Max]

8.3 bar120 psi

Filter Rating

40 µm

Construction Material for Head

Aluminum

Construction Material for Can

Steel

Mounting Method

2 or 4 Mounting Holes

Medium

Petroleum Oils, Synthetic Fluids

Minimum Fluid Temperature

-10 ºC14 ºF

Maximum Fluid Temperature

100 ºC212 ºF

Maximum Allowable Working Pressure

8 bar120 psi

Flow Direction

Outside-Inside

Element Collapse Pressure Rating

80 psid5.5 bar

Bypass Valve

25 psid1.7 bar

Features

N/A

  • MF Filters are manufactured with an aluminum head.
  • Choice of NPT, SAE straight thread O-ring boss, BSPP, and SAE 4-bolt flange porting to allow easy installation without costly adapters.
  • Quick easy element changeouts.
  • MF Filters are designed to be used with hydrocarbon based fluids only - (not suitable for use with high water based fluids or phosphate esters).
  • MF Filters are available in static and differential pressure sensing configurations.
  • Static Indication for Mobile/Return Applications.

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Gearboxes
  • Industrial
  • Pulp & Paper
  • Steel / Heavy Industry