Model Code Description | 
                                                                        N/A RFD ON 240DAD5D1.0/-L24 | 
                                                                                Flow | 
                                                                        N/A 63 gpm240 L/min | 
                                                                                Operating Pressure [Max] | 
                                                                        N/A 25 bar360 psi | 
                                                                                Filter Rating | 
                                                                        N/A 5 µm | 
                                                                                Bypass Valve | 
                                                                        N/A B3 | 
                                                                                Seal Material | 
                                                                        N/A Nitrile Rubber (NBR) | 
                                                                                Type | 
                                                                        N/A Duplex Return Filter for Low Pressure Applications | 
                                                                                Weight | 
                                                                        N/A 7.80 kg17.2 lb | 
                                                                                Size | 
                                                                        N/A 240 | 
                                                                                Mounting Type | 
                                                                        N/A Inline/In-Tank | 
                                                                                Head Material | 
                                                                        N/A Aluminum | 
                                                                                Element Collapse Pressure Rating | 
                                                                        N/A 20 bar290 psi | 
                                                                                Bypass Valve Cracking Pressure | 
                                                                        N/A 3 bar43 psid | 
                                                                                End Type | 
                                                                        N/A BSPP Threaded | 
                                                                                End Size | 
                                                                        N/A 1 in | 
| 
                                                                         
                                                                            N/A
                                                                              |