Model Code Description | 
                                                                        N/A RFLD331DAKXXA1.0 (SAE DN 38) | 
                                                                                Flow | 
                                                                        N/A 87 gpm330 L/min | 
                                                                                Operating Pressure [Max] | 
                                                                        N/A 40 bar580 psi | 
                                                                                Bypass Valve | 
                                                                        N/A B3 | 
                                                                                Seal Material | 
                                                                        N/A Nitrile Rubber (NBR) | 
                                                                                Element Material | 
                                                                        N/A Housing Only | 
                                                                                Type | 
                                                                        N/A Duplex Return Filter for Lube Oil Applications | 
                                                                                Weight | 
                                                                        N/A 33.02 kg72.80 lb | 
                                                                                Mounting Type | 
                                                                        N/A Inline Duplex | 
                                                                                Head Material | 
                                                                        N/A Ductile Iron | 
                                                                                Bypass Valve Cracking Pressure | 
                                                                        N/A 3 bar43 psid | 
                                                                                End Type | 
                                                                        N/A Flanged Ports | 
                                                                                End Size | 
                                                                        N/A SAE DN 38 | 
| 
                                                                         
                                                                            N/A
                                                                              |