Model Code Description |
N/A RFLD ON 501DAL10D1.0/-L24 |
Flow |
N/A 132 gpm500 L/min |
Operating Pressure [Max] |
N/A 40 bar360 psi |
Filter Rating |
N/A 10 µm |
Bypass Valve |
N/A B3 |
Seal Material |
N/A Nitrile Rubber (NBR) |
Element Material |
N/A Optimicron® |
Type |
N/A Duplex Return Filter for Lube Oil Applications |
Weight |
N/A 38.91 kg85.80 lb |
Mounting Type |
N/A Inline Duplex |
Head Material |
N/A Ductile Iron |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
Bypass Valve Cracking Pressure |
N/A 3 bar43 psid |
End Type |
N/A Flanged Ports |
End Size |
N/A SAE DN 51 |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-LOW PRESSURE (?360 PSI) |
Product |
N/A FILTERS-LOW PRESSURE (< 360PSI) |
|
N/A
|