Unit of Measure

Specifications

Model Code Description

RFL ON 851DN10D1.0/L110

Flow

225 gpm850 L/min

Operating Pressure [Max]

25 bar360 psi

Filter Rating

10 µm

Bypass Valve

B3

Seal Material

Nitrile Rubber (NBR)

Element Material

Optimicron®

Type

Return Filter for Lube Oil Applications

Weight

38.5 kg84.9 lb

Mounting Type

Inline

Head Material

Ductile Iron

Element Collapse Pressure Rating

20 bar290 psi

Bypass Valve Cracking Pressure

3 bar43 psid

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-LOW PRESSURE (?360 PSI)

Product

FILTERS-LOW PRESSURE (< 360PSI)

Dimensions

Width

11.26 in286 mm

Height

24.09 in612 mm

Features

N/A

  • Housing design reduces stress concentrations and prevents fatigue failure.
  • Choice of SAE DN flange porting (sizes 851-1301) to allow easy installation with maximum flexibility.
  • O-Ring seals are used to provide positive, reliable sealing. Choice of O-Ring materials (nitrile rubber, fluorocarbon elastomer, and ethylene propylene rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Removable lid requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A bypass valve located in the element provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.