Type |
N/A Flow Control Valve |
Model Code Description |
N/A RV-16-01.X/12- 25 |
Port Configuration |
N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing |
Nominal Sizes |
N/A 16 |
End Type |
N/A SAE |
End Size |
N/A 1 1/16-12 UN |
Second End Type |
N/A SAE |
Second End Size |
N/A 1 1/16-12 UN |
Housing Material |
N/A Carbon Steel |
Mounting Type |
N/A Inline Mounting |
Cracking Pressure |
N/A 1.7 bar25 psi |
Kinematic Viscosity at 86ºF/30ºC |
N/A 335 SUS |
Minimum Temperature at Full Pressure |
N/A -4 ºF |
Maximum Temperature at Full Pressure |
N/A 212 ºF |
Flow |
N/A 150 gpm |
Operating Pressure [Max] |
N/A 345 bar5000 psi |
Weight |
N/A 0.1 kg0.22 lb |
Industry Standards/Certifications |
N/A International Organization for Standardization (ISO) |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A FLOW CONTROL VALVES |
Product |
N/A FLOW CONTROL VALVES |