1 - 25 of 109 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Port Configuration

  • BSPP
  • NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread
  • SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing

Nominal Sizes

End Size

Cracking Pressure (bar)

Cracking Pressure (psi)

Part Number

Model Code Description

Port Configuration

Nominal Sizes

Cracking Pressure

Operating Pressure

Core Products

N/A RV-06-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 06 N/A 0.5 bar7 psi N/A 345 bar5000 psi
N/A RV-06-01.X/5 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 06 N/A 0.5 bar7 psi N/A 345 bar5000 psi
N/A RV-06-01.X/5- 25 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 06 N/A 1.7 bar25 psi N/A 345 bar5000 psi
N/A RV-06-01.X/5- 65 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 06 N/A 4.5 bar65 psi N/A 345 bar5000 psi
N/A RV-08-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 08 N/A 0.5 bar7 psi N/A 345 bar5000 psi
N/A RV-08-01.X/12- 0 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 08 N/A N/A 345 bar5000 psi
N/A RV-08-01.X/12- 25 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 08 N/A 1.7 bar25 psi N/A 345 bar5000 psi
N/A RV-08-01.X/12- 45 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 08 N/A 3.1 bar45 psi N/A 345 bar5000 psi
N/A RV-08-01.X/12- 65 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 08 N/A 4.5 bar65 psi N/A 345 bar5000 psi
N/A RV-08-01.X/5 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 08 N/A 0.5 bar7 psi N/A 345 bar5000 psi
N/A RV-08-01.X/5- 25 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 08 N/A 1.7 bar25 psi N/A 345 bar5000 psi
N/A RV-08-01.X/5- 45 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 08 N/A 3.1 bar45 psi N/A 345 bar5000 psi
N/A RV-08-01.X/5- 65 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 08 N/A 4.5 bar65 psi N/A 345 bar5000 psi
N/A RV-10-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 10 N/A 0.5 bar7 psi N/A 345 bar5000 psi
N/A RV-10-01.X/12- 0 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 10 N/A N/A 345 bar5000 psi
N/A RV-10-01.X/12- 25 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 10 N/A 1.7 bar25 psi N/A 345 bar5000 psi
N/A RV-10-01.X/12- 45 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 10 N/A 3.1 bar45 psi N/A 345 bar5000 psi
N/A RV-10-01.X/12- 65 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 10 N/A 4.5 bar65 psi N/A 345 bar5000 psi
N/A RV-10-01.X/5 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 10 N/A 0.5 bar7 psi N/A 345 bar5000 psi
N/A RV-10-01.X/5- 0 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 10 N/A N/A 345 bar5000 psi
N/A RV-10-01.X/5- 25 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 10 N/A 1.7 bar25 psi N/A 345 bar5000 psi
N/A RV-10-01.X/5- 45 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 10 N/A 3.1 bar45 psi N/A 345 bar5000 psi
N/A RV-12-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 12 N/A 0.5 bar7 psi N/A 345 bar5000 psi
N/A RV-12-01.X/12- 0 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 12 N/A N/A 345 bar5000 psi
N/A RV-12-01.X/12- 25 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 12 N/A 1.7 bar25 psi N/A 345 bar5000 psi
1 - 25 of 109 | Results Per Page | View | Unit of Measure
1 2 3 4 5