Type | 
                                                                        N/A Flow Control Valve | 
                                                                                Model Code Description | 
                                                                        N/A RV-06-01.X/5- 65 | 
                                                                                Port Configuration | 
                                                                        N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | 
                                                                                Nominal Sizes | 
                                                                        N/A 06 | 
                                                                                End Type | 
                                                                        N/A NPT | 
                                                                                End Size | 
                                                                        N/A 1/8 in. | 
                                                                                Second End Type | 
                                                                        N/A NPT | 
                                                                                Second End Size | 
                                                                        N/A 1/8 in. | 
                                                                                Housing Material | 
                                                                        N/A Carbon Steel | 
                                                                                Mounting Type | 
                                                                        N/A Inline Mounting | 
                                                                                Cracking Pressure | 
                                                                        N/A 4.5 bar65 psi | 
                                                                                Kinematic Viscosity at 86ºF/30ºC | 
                                                                        N/A 335 SUS | 
                                                                                Minimum Temperature at Full Pressure | 
                                                                        N/A -4 ºF | 
                                                                                Maximum Temperature at Full Pressure | 
                                                                        N/A 212 ºF | 
                                                                                Flow | 
                                                                        N/A 150 gpm | 
                                                                                Operating Pressure | 
                                                                        N/A 345 bar5000 psi | 
                                                                                Weight | 
                                                                        N/A 0.1 kg0.22 lb | 
                                                                                Industry Standards/Certifications | 
                                                                        N/A American National Standards Institute (ANSI)/American Society of Mechanical Engineers (ASME) | 
                                                                                BUn | 
                                                                        N/A EA | 
                                                                                Division | 
                                                                        N/A ACCESSORIES | 
                                                                                Product Group Family | 
                                                                        N/A FLOW CONTROL VALVES | 
                                                                                Product | 
                                                                        N/A FLOW CONTROL VALVES |