Unit of Measure

Specifications

Type

Flow Control Valve

Model Code Description

RV-12-01.X/12- 65

Port Configuration

SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing

Nominal Sizes

12

End Type

SAE

End Size

3/4-16 UNF

Second End Type

SAE

Second End Size

3/4-16 UNF

Housing Material

Carbon Steel

Mounting Type

Inline Mounting

Cracking Pressure

4.5 bar65 psi

Kinematic Viscosity at 86ºF/30ºC

335 SUS

Minimum Temperature at Full Pressure

-4 ºF

Maximum Temperature at Full Pressure

212 ºF

Flow

150 gpm

Operating Pressure

345 bar5000 psi

Weight

0.1 kg0.22 lb

Industry Standards/Certifications

International Organization for Standardization (ISO)

BUn

EA

Division

ACCESSORIES

Product Group Family

FLOW CONTROL VALVES

Product

FLOW CONTROL VALVES

Dimensions

Hex Size

1 1/4 in30 mm

Dimension L

2.87 in73 mm

Features

N/A

  • 9 Sizes, 1/8" - 2"
  • NPT or SAE O-Ring connections and manifold mounting
  • Metal to metal seal design for poppet
  • Hardened and ground steel poppet

Note

N/A Not recommended for high-cycle applications!
Pressure Drop curves were established by using mineral oil with kinematic viscosity 335 SUS at 86 ºF / 30 ºC.
Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.