Industry Standards/Certifications |
N/A CE Mark EN 61000-6-1/2/3/4 |
Model Code Description |
N/A EVS 3104-A-0060-000 |
Weight |
N/A 1.89 lb |
Housing Material |
N/A Aluminum |
Connection Size |
N/A G 1/2, Female on Both Ends |
Output Signal |
N/A 4-20 mA, 2 Conductor |
Electrical Connection |
N/A Male 4 Pole Binder Series 714 M18 |
Accuracy |
N/A ≤ ± 2% of the Actual Value |
Pin Connection 1 |
N/A Not Used |
Pin Connection 2 |
N/A Signal + |
Pin Connection 3 |
N/A Signal - |
Pin Connection 4 |
N/A Not Used |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Measuring Medium |
N/A Hydraulic Oils |
Pressure [Max] |
N/A 5800 psi |
Operating Temperature [Min] |
N/A -4 ºF |
Operating Temperature [Max] |
N/A 158 ºF |
Compensated Temperature Range |
N/A -4 to 158 ºF |
Storage Temperature Range |
N/A -40 to 212 ºF |
Fluid Temperature Range |
N/A -4 to 194 ºF |
Degree of Protection |
N/A IP 65 |
Torque Value |
N/A 130 N·m95 lb·ft |
Measuring Range |
N/A 1.59 to 15.9 gpm |
Viscosity Range |
N/A 1 to 100 cSt |
Calibration viscosity |
N/A 30 cSt |
DC Power Supply Voltage |
N/A 10 to 32 V |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A FLOW SENSORS |
Product |
N/A LEVEL/FLOW SENSORS |