Unit of Measure

Specifications

Type

Fluid Level Indicator with Electric Level Switch

Model Code Description

FSK-0127-2.5C-00000/O-FT300/M12.000

Contact Ratings

8 W

Maximum Voltage

50 V

Maximum Current

200 mA

Seal Material

Fluorocarbon

Housing Material

Aluminum

Sight Tube Material

Polyamide Construction

Electrical Switch

Open at Normal Level

Thermometer

Probe Thermometer (300 mm-11.87 in. LG)

Thermometer Type

Probe Thermometer

Operating Temperature [Min]

-20 ºC-4 ºF

Operating Temperature [Max]

80 ºC176 ºF

Operating Pressure [Min]

0 bar0 psi

Operating Pressure [Max]

1 bar14.5 psi

BUn

EA

Dimensions

Bolt Spacing Length

5 in127 mm