1 - 25 of 47 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Thermometer

Part Number

Model Code Description

Electrical Switch

Thermometer

Bolt Spacing Length

Core Products

N/A FSK-127-2.X/C/-/10 N/A Open at Normal Level N/A No Thermometer (Standard) N/A 5 in127 mm
N/A FSK-0127-2.5C-00000/O-/M12.000 N/A Open at Normal Level N/A No Thermometer (Standard) N/A 5 in127 mm
N/A FSK-0127-2.5C-00000/O-FT100/M12.000 N/A Open at Normal Level N/A Probe Thermometer (100 mm-3.94 in. LG) N/A 5 in127 mm
N/A FSK-0127-2.5C-00000/O-FT200/M12.000 N/A Open at Normal Level N/A Probe Thermometer (200 mm-7.87 in. LG) N/A 5 in127 mm
N/A FSK-0127-2.5C-00000/O-TS60/M12.000 N/A Open at Normal Level N/A Thermo Switch N/A 5 in127 mm
N/A FSK-0127-2.5C-00000/O-TS70/M12.000 N/A Open at Normal Level N/A Thermo Switch N/A 5 in127 mm
N/A FSK-0127-2.5C-00000/O-TS80/M12.000 N/A Open at Normal Level N/A Thermo Switch N/A 5 in127 mm
N/A FSK-0127-2.5O-00000/O-/M10.000 N/A Closed at Normal Level N/A No Thermometer (Standard) N/A 5 in127 mm
N/A FSK-0127-2.5O-00000/O-/M12.000 N/A Closed at Normal Level N/A No Thermometer (Standard) N/A 5 in127 mm
N/A FSK-0127-2.5O-00000/O-FT100/M12.000 N/A Closed at Normal Level N/A Probe Thermometer (100 mm-3.94 in. LG) N/A 5 in127 mm
N/A FSK-0127-2.5O-00000/O-FT200/M12.000 N/A Closed at Normal Level N/A Probe Thermometer (200 mm-7.87 in. LG) N/A 5 in127 mm
N/A FSK-0127-2.5O-00000/O-FT300/M12.000 N/A Closed at Normal Level N/A Probe Thermometer (300 mm-11.87 in. LG) N/A 5 in127 mm
N/A FSK-0127-2.5O-00000/O-TS60/M12.000 N/A Closed at Normal Level N/A Thermo Switch N/A 5 in127 mm
N/A FSK-0127-2.5O-00000/O-TS70/M12.000 N/A Closed at Normal Level N/A Thermo Switch N/A 5 in127 mm
N/A FSK-0127-2.5O-00000/O-TS80/M12.000 N/A Closed at Normal Level N/A Thermo Switch N/A 5 in127 mm
N/A FSK-176-2.X/C/-/10 N/A Open at Normal Level N/A No Thermometer (Standard) N/A 6.93 in176 mm
N/A FSK-0176-2.5C-00000/O-/M12.000 N/A Open at Normal Level N/A No Thermometer (Standard) N/A 6.93 in176 mm
N/A FSK-0176-2.5C-00000/O-TS70/M12.000 N/A Open at Normal Level N/A Thermo Switch N/A 6.93 in176 mm
N/A FSK-176-2.X/C/TSE-L80/12 N/A Open at Normal Level N/A Thermo Switch N/A 6.93 in176 mm
N/A FSK-176-2.X/O/-/10 N/A Closed at Normal Level N/A No Thermometer (Standard) N/A 6.93 in176 mm
N/A FSK-176-2.X/O/-/12 N/A Closed at Normal Level N/A No Thermometer (Standard) N/A 6.93 in176 mm
N/A FSK-176-2.X/O/FT100/12 N/A Closed at Normal Level N/A Probe Thermometer (100 mm-3.94 in. LG) N/A 6.93 in176 mm
N/A FSK-176-2.X/O/FT300/12 N/A Closed at Normal Level N/A Probe Thermometer (300 mm-11.87 in. LG) N/A 6.93 in176 mm
N/A FSK-176-2.X/O/TS60/12 N/A Closed at Normal Level N/A Thermo Switch N/A 6.93 in176 mm
N/A FSK-176-2.X/O/TS70/12 N/A Closed at Normal Level N/A Thermo Switch N/A 6.93 in176 mm
1 - 25 of 47 | Results Per Page | View | Unit of Measure
1 2