• Bulk Diesel Filter Cart
  • Particulate & coalescing filtration cart
  • Patented GeoSeal® elements designed to provide consistent quality with the highest single-pass water and particulate removal efficiencies in today’s ultra-low sulfur diesel (ULSD) fuels
  • 15 ft. clear suction hose and rubber discharge hose with cam-and-groove connections and 3 ft. wands included
  • Designed with integrated particulate removal pre-filtration for downstream coalescing filter protection and extended element life
  • 3 µm Particulate Filter Element
  • Coalescing Filter Element
  • FKM Seals
  • Visual, Manual Reset Pop-Up Indicator
  • 14 gpm 120VAC 60Hz Single-Phase Pump and Motor
Unit of Measure

Specifications

Type

N/A Fuel Filtration

Style

N/A Fuel Filtration Systems

Seal Material

N/A FKM

Medium

N/A Diesel

Weight

N/A 68 kg150 lb

Operating Temperature [Min]

N/A -29 ºC-20 ºF

Operating Temperature [Max]

N/A 40 ºC104 ºF

Flow

N/A 14 gpm53 L/min

Cracking Pressure

N/A 2.8 bar40 psi

Filter Rating

N/A 3 µm

Includes

N/A 3 µm Particulate Filter Element
Coalescing Filter Element
Visual Pop-Up with Manual Reset Indicators
Sight Level Glass
15 ft. Hoses and 3 ft. Wands with Cam-and-Groove Style Connections
14 gpm
120VAC 60Hz Single-Phase

Indication Type

N/A Visual Pop-Up with Manual Reset

Schedule

N/A C

End Type

N/A Cam-and-Groove Connections

End Size

N/A 1 in.

Division

N/A FUEL FILTERS

Product Group Family

N/A SI-BULK FUEL FILTERS

Product

N/A BULK FUEL PRODUCTS

Dimensions

Width

N/A 27.5 in699 mm

Height

N/A 40.82 in1037 mm

Application

Application

N/A Point of Use
Fuel Dispensing
Fleet Fill
Bulk Fuel Transfer
Bulk Fuel Unloading
Protection for High-Flow Fuel Injection Systems
Bulk Tank Kidney Loop & Recirculation