Patented GeoSeal® elements designed to provide consistent quality with the highest single-pass water and particulate removal efficiencies in today’s ultra-low sulfur diesel (ULSD) fuels
15 ft. clear suction hose and rubber discharge hose with cam-and-groove connections and 3 ft. wands included
Designed with integrated particulate removal pre-filtration for downstream coalescing filter protection and extended element life
Turn key coalescing and filtration system, for use as a fuel transfer, polishing, and dispensing solution
Patented GeoSeal® elements designed to provide consistent quality with the highest single-pass water and particulate removal efficiencies in today’s ultra-low sulfur diesel (ULSD) fuels
Available with either electrical or air operated pump options for more system flexibility
Minimal clearance needed for element service, ideal for enclosure installations