• Bulk Diesel Filter Panel
  • Particulate & coalescing filtration panel
  • Turn key coalescing and filtration system, for use as a fuel transfer, polishing, and dispensing solution
  • Patented GeoSeal® elements designed to provide consistent quality with the highest single-pass water and particulate removal efficiencies in today’s ultra-low sulfur diesel (ULSD) fuels
  • Available with either electrical or air operated pump options for more system flexibility
  • Minimal clearance needed for element service, ideal for enclosure installations
  • 3 µm Particulate Filter Element
  • Coalescing Filter Element
  • FKM Seals
  • Visual, Manual Reset Pop-Up Indicator
  • 14 gpm 120VAC 60Hz Single-Phase Pump and Motor
Unit of Measure

Specifications

Type

N/A Fuel Filtration

Style

N/A Fuel Filtration Systems

Seal Material

N/A FKM

Medium

N/A Diesel

Weight

N/A 68 kg150 lb

Operating Temperature [Min]

N/A 0 ºC32 ºF

Operating Temperature [Max]

N/A 40 ºC104 ºF

Flow

N/A 14 gpm53 L/min

Cracking Pressure

N/A 2.8 bar40 psi

Filter Rating

N/A 3 µm

Includes

N/A 3 µm Particulate Filter Element
Coalescing Filter Element
Visual Pop-Up with Manual Reset Indicators
Sight Level Glass
14 gpm
120VAC 60Hz Single-Phase

Indication Type

N/A Visual Pop-Up with Manual Reset

Schedule

N/A C

End Type

N/A SAE O-Ring Boss

End Size

N/A -16 (1 in.)

Dimensions

Width

N/A 37.61 in955 mm

Height

N/A 25.3 in643 mm

Application

Application

N/A Point of Use
Fuel Dispensing
Fleet Fill
Bulk Fuel Transfer
Bulk Fuel Unloading
Protection for High-Flow Fuel Injection Systems
Bulk Tank Kidney Loop & Recirculation