Unit of Measure

Specifications

Type

N/A Fuel Filtration

Style

N/A On-Board Diesel Filtration

Medium

N/A Diesel

Size

N/A 240 BC1

Operating Temperature [Min]

N/A -40 ºC-40 ºF

Operating Temperature [Max]

N/A 90 ºC194 ºF

Head Material

N/A Aluminum

Flow

N/A 63 gal/h240 L/h

Filter Rating

N/A 7 µm

Element Material

N/A Dieselmicron®

Designation

N/A Single

Operating Pressure [Max]

N/A 1 bar14.5 psi

Includes

N/A Filter Element

Bowl Material

N/A Transparent Polyamide

Schedule

N/A C

End Type

N/A Metric O-Ring

End Size

N/A M16 x 1.5

Dimensions

Width

N/A 5.63 in143 mm

Height

N/A 11.78 in299 mm

Application

Application

N/A Industrial Mobile Vehicles Marine Agriculture