The EDS 3300 is a compact electronic pressure switch with integrated digital display for relative pressure measurement in the low pressure range.

It has a ceramic measurement cell with thick-layer strain gauge. Depending on the particular version, the instrument can have one or two switching outputs, and there is the option of an additional switchable Analog output signal (4 to 20 mA or 0 to 10 V).

A special design feature of the EDS 3300 is that the display can be moved in two planes. The devicemore
Unit of Measure

Specifications

Type

Electronic Pressure Switch

Model Code Description

EDS 3398-5-0016-V00-E1

Note for Operating Temperature Range

-13 to 140

Direct Current (DC) Supply Voltage When Applied According to UL Specifications (With Analog Output)

18 to 35 V

Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications

Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950

Residual Ripple of Supply Voltage

≤ 5 %

Maximum Total Current Consumption

2.455 A

Maximum Current Consumption (With Inactive Switching Output)

35 mA

Maximum Current Consumption (With Inactive Switching Output and Analog Output)

55 mA

Display

4-Digit, LED, 7-Segment, Red, Height of Digits 7 mm

Weight

~120 g

Switching Outputs

2 Switching Outputs And 1 Analog Output

Switching Function

Adjustable N/O or N/C

Electrical Connection

Male M12x1, 5 Pole

BUn

EA

Input Data

Input Measuring Pressure Range

16 bar

Input Overload Pressure

48 bar

Burst Pressure

80 bar

Input Mechanical Connection Type

Threaded port DIN 3852 - G1/4 female

Input Mechanical Connection Size

G1/4 A, female

Input Mechanical Connection

Threaded Port

Torque Value

20 N·m15 lb·ft

Recommended Tightening Torque

20 N·m

Material of Connection

Stainless Steel

Sensor Cell

Ceramic

Seal Material

Ethylene Propylene Diene Monomer (EPDM)

Output Data

Switch Output Type

2 PNP Transistor Switching Outputs & 1 Analog Output

Maximum Switching Current Per Switch Output

1.2 A

Switching Cycles

> 100 Million

Analog Output Signal

4 to 20 mA0 to 10 V

Maximum Output Permitted Load Resistance

500 O

Minimum Output Permitted Load Resistance

1 kO

Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale)

≤ ± 0.5 %

Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale)

≤ ± 1 %

Output Typical Temperature Compensation Zero Point (Full Scale)

≤ ± 0.015 %/°C

Output Maximum Temperature Compensation Zero Point (Full Scale)

≤ ± 0.025 %/°C

Output Typical Temperature Compensation Span (Full Scale)

≤ ± 0.015 %/°C

Output Maximum Temperature Compensation Span (Full Scale)

≤ ± 0.025 %/°C

Maximum Output Repeatability (Full Scale)

≤ ± 0.25 %

Output Reaction Time

< 10 ms

Output Long-Term Drift Per Year (Full Scale)

≤ ± 0.3 %

Environmental Conditions

Compensated Temperature Range

14 to 158 ºF-10 to 70 ºC

Operating Temperature Range

-25 to 80 ºC-13 to 176 ºF

Operating Temperature Range (for UL Spec)

-25 to 60 ºC

Storage Temperature Range

-40 to 80 ºC-40 to 176 ºF

Fluid Temperature Range

-25 to 80 ºC-13 to 176 ºF

CE Mark

EN 61000-6-1/2/3/4

CUL®US Mark

Certificate No.: E318391

Note for CUL®US Mark

Environmental conditions according to 1.4.2 UL 61010-1; C22.2 No. 61010-1

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

≤ 10 g

Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 11 ms

≤ 50 g

Protection Class According to DIN IEC 60529

IP 67

Note for Protection Class According to DIN IEC 60529

With mounted mating connector in corresponding protection class

Setting Ranges for the Switch

Switch Point

0.25 to 16 bar

Hysteresis (Switch Point)

0.1 to 15.8 bar

Increment (Switch Point)

0.01 bar

Increment

0.05 bar

Note for Increment

All ranges given in the table can be adjusted by the increments shown.

Lower Switch Value (Window Function)

0.25 to 15.7 bar

Upper Switch Value (Window Function)

0.4 to 15.8 bar

Increment (Window Function)

0.05 bar

Note for Increment (Switch Point, Window Function)

All ranges given in the table can be adjusted by the increments shown.

Pin Connections

Pin Connection 1

+UB

Pin Connection 2

Analog

Pin Connection 3

0 Voltage

Pin Connection 4

SP1

Pin Connection 5

SP2

Additional Information

N/A The 4-digit display can indicate the pressure in bar, psi or MPa. The user can select the particular measurement unit. When changing to a different measurement unit, the device automatically converts all the switching settings to the new unit of measurement.

The EDS 3300 is also available in a variant with menu navigation in accordance with VDMA.

The main applications of the EDS 3300 are primarily in low-pressure ranges in hydraulics and pneumatics, as well as in refrigeration and air conditioning technology.

Special Features

N/A

  • Switching mode of the switching outputs adjustable (switch point function or window function)
  • Switching direction of the switching outputs adjustable (N/C or N/O function)
  • Switch-on and switch-off delay adjustable from 0.00 to 99.99 seconds
  • Analog output signal selectable 4 to 20 mA or 0 to 10 V
  • Pressure can be displayed in measurement units bar, psi, MPa. The scaling can also be adapted to indicate force, weight, etc.
  • Choice of display (actual pressure, peak value, switch point 1, switch point 2, display off)
  • Display filter for smoothing the display value during pressure pulsations

Setting Options Menu Navigation According to VDMA

N/A All terms and symbols used for setting the EDS 3300 as well as the menu structure comply with the specifications in the VDMA Standard (VDMA 24574-1) for pressure switches.

The EDS 3300 can easily be adjusted via three buttons.

Accessories

N/A Appropriate accessories, such as mating connectors, can be found in the Accessories brochure.

Note

N/A Overvoltage, override, short circuit protection are provided.

Subject to technical modifications.