The ETS 7200 is an electronic temperature transmitter which, because of its compact design, is particularly suited to measuring temperature in hydraulic applications in the industrial and mobile sectors. Based on a silicon semiconductor device and corresponding evaluation electronics, the temperature sensor is designed to measure temperatures in the range -13 ºF..+212 ºF.

The sensor has various analog output signals as standard, e.g. 4 .. 20 mA or 0 ... 10 V to enable integration into modern control systems through an M12 x 1 connector.

The pressure resistance up to 8700 psi and excellent EMC characteristics make the ETS 7200 ideal for use in harsh conditions.
Unit of Measure

Specifications

Type

N/A Electronic Temperature Transmitter

Model Code Description

N/A ETS 7246-A-002

Electrical Connection

N/A Male M12x1, 4 pole (Connector not supplied)

Residual Ripple of Supply Voltage

N/A ≤ 5 %

Current Consumption

N/A ≤ 25 mA

Weight

N/A ~50 g

Overload Pressure

N/A 13050 psi

Direct Current (DC) Supply Voltage for Use According to UL Specification

N/A 8 to 30 V

Note for Direct Current (DC) Supply Voltage

N/A Limited Energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950

Number of Conductor

N/A 2

Sensor Length

N/A 0.26 in10 mm

BUn

N/A EA

Division

N/A ELECTRONICS

Product Group Family

N/A TEMPERATURE TRANSDUCERS

Product

N/A TEMPERATURE SENSORS

Input Data

Input Measuring Principle

N/A Silicon Semiconductor Device

Input Measuring Range at -25 to 1 ºC [Max]

N/A -40 to 100 ºC-40 to 212 ºF

Input Measuring Range at -25 to 1 ºC [Min]

N/A -40 ºC-40 ºF

Input Probe Length

N/A 10 mm

Input Probe Diameter

N/A 6.7 mm

Input Pressure Resistance

N/A 8700 psi

Input Mechanical Connection Size

N/A G1/4 A, male

Input Mechanical Connection Type

N/A G1/4 A DIN 3852 (Male)

Input Torque Value

N/A 15 lb·ft20 N·m

Input Mechanical Connection Material

N/A Stainless Steel

Input Seal

N/A Fluoroelastomer (FKM)

Output Data

Output Signal Current

N/A 4 to 20 mA

Output Permitted Load Resistance

N/A R Lmax.= (UB - 8 V) / 20 mA [kW]

Output Accuracy at Room Temperature Full Scale (FS) Type

N/A ≤ ± 1.0 %

Maximum Full Scale (FS) Output Accuracy at Room Temperature

N/A ≤ ± 2.0 %

Output Temperature Drift at Environment (Full Scale (FS)/ºF)

N/A ≤ ± 0.012

Environmental Conditions

Operating Temperature [Min]

N/A -40 ºF

Operating Temperature [Max]

N/A 176 ºF

Storage Temperature Range

N/A -40 to 212 ºF

Fluid Temperature Range

N/A -40 to 212 ºF

Industry Standards/Certifications

N/A CE Mark EN 61000-6-1 / 2 / 3 / 4, RU® Mark Certificate No. E318391 Environmental conditions according to 1.4.2 UL 61010-1; C22.2 No 61010-1

Vibration Resistance to DIN EN 60068-2-6 at 10 to 500 Hertz (Hz)

N/A ≤ 20 g

Protection Class to IEC 6529

N/A IP 67

Pin Connections

Pin Connection 1

N/A Signal+

Pin Connection 2

N/A No Connection

Pin Connection 3

N/A Signal-

Pin Connection 4

N/A No Connection

Special Features

N/A

  • Accuracy ≤ ± 2 % FS
  • Ideal for OEM applications
  • Very compact design
  • Excellent EMC characteristics
  • Long-term stability
  • Standard protection class IP 67

Accessories

N/A Appropriate accessories, such as electrical connectors can be found in the Accessories brochure.

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.
FS (Full Scale) = relative to complete measuring range.
Subject to technical modifications.