SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications
The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.
Part Number |
Size |
Model Code Description |
Motor Capacity |
Outlet Type |
Heat Removed |
Core Products |
|---|---|---|---|---|---|---|
| 2592712 | Size N/A 1 | Model Code Description N/A SC 1 L 1.5 A | Motor Capacity N/A 115 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593843 | Size N/A 1 | Model Code Description N/A SC 1 L 1.5 A IBP2 | Motor Capacity N/A 115 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593844 | Size N/A 1 | Model Code Description N/A SC 1 L 1.5 A IBP3 | Motor Capacity N/A 115 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593865 | Size N/A 1 | Model Code Description N/A SC 1 L 1.5 A IBT45-2 | Motor Capacity N/A 115 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593446 | Size N/A 1 | Model Code Description N/A SC 1 L 1.5 B | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593845 | Size N/A 1 | Model Code Description N/A SC 1 L 1.5 B IBP2 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593846 | Size N/A 1 | Model Code Description N/A SC 1 L 1.5 B IBP3 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593866 | Size N/A 1 | Model Code Description N/A SC 1 L 1.5 B IBT45-2 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2592713 | Size N/A 1 | Model Code Description N/A SC 1 S 1.5 A | Motor Capacity N/A 115 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593847 | Size N/A 1 | Model Code Description N/A SC 1 S 1.5 A IBP2 | Motor Capacity N/A 115 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593848 | Size N/A 1 | Model Code Description N/A SC 1 S 1.5 A IBP3 | Motor Capacity N/A 115 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593867 | Size N/A 1 | Model Code Description N/A SC 1 S 1.5 A IBT45-2 | Motor Capacity N/A 115 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593414 | Size N/A 1 | Model Code Description N/A SC 1 S 1.5 B | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593849 | Size N/A 1 | Model Code Description N/A SC 1 S 1.5 B IBP2 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593850 | Size N/A 1 | Model Code Description N/A SC 1 S 1.5 B IBP3 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2593868 | Size N/A 1 | Model Code Description N/A SC 1 S 1.5 B IBT45-2 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |
| 2592717 | Size N/A 2 | Model Code Description N/A SC 2 L 1.5 B | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 4 to 7.6 hp | Core Products |
| 2593851 | Size N/A 2 | Model Code Description N/A SC 2 L 1.5 B IBP2 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 4 to 7.6 hp | Core Products |
| 2593852 | Size N/A 2 | Model Code Description N/A SC 2 L 1.5 B IBP3 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 4 to 7.6 hp | Core Products |
| 2593869 | Size N/A 2 | Model Code Description N/A SC 2 L 1.5 B IBT45-2 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 4 to 7.6 hp | Core Products |
| 2592718 | Size N/A 2 | Model Code Description N/A SC 2 S 1.5 B | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 4 to 7.6 hp | Core Products |
| 2593853 | Size N/A 2 | Model Code Description N/A SC 2 S 1.5 B IBP2 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 4 to 7.6 hp | Core Products |
| 2593854 | Size N/A 2 | Model Code Description N/A SC 2 S 1.5 B IBP3 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 4 to 7.6 hp | Core Products |
| 2593870 | Size N/A 2 | Model Code Description N/A SC 2 S 1.5 B IBT45-2 | Motor Capacity N/A 230 VAC 460 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 4 to 7.6 hp | Core Products |
| 2593538 | Size N/A 1 | Model Code Description N/A SCA 1 L 1.5 A 10 | Motor Capacity N/A 115 VAC | Outlet Type N/A SAE FORB | Heat Removed N/A 2 to 4 hp | Core Products |