Part Number | 
                        
                            Model Description | 
                        
                            Thread Size | 
                        
                            Nominal Size | 
                        
                            Pressure [Max] | 
                        
                            Switching Function | 
                        
                            Actuator Type | 
                        
                            Voltage | 
                        
                            Number of Ways | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|---|---|---|---|
| 3497463 | N/A CX02 -2/2-D/C-2/10/020/012/ 24V | Thread Size N/A G 1/2 | Nominal Size N/A DN10 | Pressure [Max] N/A 20 bar290 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 4026431 | N/A CX02 -2/2-D/C-2/10/020/012/ 24V-1I | Thread Size N/A G 1/2 | Nominal Size N/A DN10 | Pressure [Max] N/A 20 bar290 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 3667709 | N/A CX02 -2/2-D/C-2/10/020/012/ 24V-M12-HW | Thread Size N/A G 1/2 | Nominal Size N/A DN10 | Pressure [Max] N/A 20 bar290 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 4237576 | N/A CX02 -2/2-D/C-2/10/020/012/ 24V-M12-Z80 | Thread Size N/A G 1/2 | Nominal Size N/A DN10 | Pressure [Max] N/A 20 bar290 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 3438021 | N/A CX02 -2/2-D/C-2/20/020/100/ 24V | Thread Size N/A G 1 | Nominal Size N/A DN20 | Pressure [Max] N/A 20 bar290 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 3640099 | N/A CX02 -2/2-D/C-2/20/020/100/ 24V-M12 | Thread Size N/A G 1 | Nominal Size N/A DN20 | Pressure [Max] N/A 20 bar290 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 3667743 | N/A CX02 -2/2-D/C-2/20/020/100/ 24V-M12-HW | Thread Size N/A G 1 | Nominal Size N/A DN20 | Pressure [Max] N/A 20 bar290 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 3642678 | N/A CX02 -2/2-D/C-2/25/020/112/230V-LED-D | Thread Size N/A G 1 1/2 | Nominal Size N/A DN25 | Pressure [Max] N/A 20 bar290 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 230 V | Number of Ways N/A 2/2 | Core Products | 
| 3438024 | N/A CX02 -2/2-D/C-2/25/020/114/ 24V | Thread Size N/A G 1 1/4 | Nominal Size N/A DN25 | Pressure [Max] N/A 20 bar290 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 4115669 | N/A CX02 -2/2-D/O-2/32/020/112/ 24V | Thread Size N/A G 1 1/2 | Nominal Size N/A DN32 | Pressure [Max] N/A 20 bar290 psi | Switching Function N/A Normally Open | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 3438072 | N/A CX03 -2/2-D/C-2/10/040/012/ 24V | Thread Size N/A G 1/2 | Nominal Size N/A DN10 | Pressure [Max] N/A 40 bar580 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 3477823 | N/A CX03 -2/2-D/C-2/10/040/012/ 24V-M12 | Thread Size N/A G 1/2 | Nominal Size N/A DN10 | Pressure [Max] N/A 40 bar580 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 3438068 | N/A CX03 -2/2-D/C-2/10/040/014/ 24V | Thread Size N/A G 1/4 | Nominal Size N/A DN10 | Pressure [Max] N/A 40 bar580 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 4412872 | N/A CX03 -2/2-D/C-2/10/040/038-NPT/ 24V | Thread Size N/A 3/8 NPT | Nominal Size N/A DN10 | Pressure [Max] N/A 40 bar580 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 3478120 | N/A CX03 -2/2-D/C-2/15/040/034/ 24V-M12 | Thread Size N/A G 3/4 | Nominal Size N/A DN15 | Pressure [Max] N/A 40 bar580 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 3549063 | N/A CX03 -2/2-D/C-2/15/040/034/ 24VM12HW DVS | Thread Size N/A G 3/4 | Nominal Size N/A DN15 | Pressure [Max] N/A 40 bar580 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 3438088 | N/A CX03 -2/2-D/C-2/20/040/100/ 24V | Thread Size N/A G 1 | Nominal Size N/A DN20 | Pressure [Max] N/A 40 bar580 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 4335136 | N/A CX03 -2/2-D/C-2/20/040/100/ 24V-SO | Thread Size N/A G 1 | Nominal Size N/A DN20 | Pressure [Max] N/A 40 bar580 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 3467203 | N/A CX03 -2/2-D/C-2/25/040/112/ 24V-M12 | Thread Size N/A G 1 1/2 | Nominal Size N/A DN25 | Pressure [Max] N/A 40 bar580 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 3606590 | N/A CX03 -2/2-D/C-2/40/016/112/ 24V | Thread Size N/A G 1 1/2 | Nominal Size N/A DN40 | Pressure [Max] N/A | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 3606593 | N/A CX03 -2/2-D/C-2/50/016/200/ 24V | Thread Size N/A G 2 | Nominal Size N/A DN50 | Pressure [Max] N/A | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 4412873 | N/A CX03 -2/2-D/O-2/10/040/038-NPT/ 24V | Thread Size N/A 3/8 NPT | Nominal Size N/A DN10 | Pressure [Max] N/A 40 bar580 psi | Switching Function N/A Normally Open | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 2/2 | Core Products | 
| 3439088 | N/A CX03 -3/2-D/C-2/10/040/012/ 24V | Thread Size N/A G 1/2 | Nominal Size N/A | Pressure [Max] N/A 40 bar580 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 3/2 | Core Products | 
| 3486965 | N/A CX03 -3/2-D/C-2/10/040/012/ 24V-HW DMG | Thread Size N/A G 1/2 | Nominal Size N/A | Pressure [Max] N/A 40 bar580 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 3/2 | Core Products | 
| 4192549 | N/A CX03 -3/2-D/C-2/10/040/012/ 24V-M12-Z80 | Thread Size N/A G 1/2 | Nominal Size N/A | Pressure [Max] N/A 40 bar580 psi | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Voltage N/A 24 V | Number of Ways N/A 3/2 | Core Products |