1 - 25 of 49 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Absolute Filter Rating (µm)

Element Media

Seal

Outside Diameter (in)

Outside Diameter (mm)

Length (in)

Length (mm)

Collapse Rating (bar)

10 10 20 210

Stat-Free

No Yes

Part Number

Model Code Description

Absolute Filter Rating

Media Type

Seal

Cap 1 Type

Cap 2 Type

Outside Diameter

Length

Core Products

N/A 12.01.18 D 01 BN4 /-2.625 N/A 1 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
N/A 12.01.18 D 03 BN4 /-2.625 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
N/A 12.01.18 D 03 BN4 /-3.13 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
N/A 12.01.18 D 05 BN4 /-2.625 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
N/A 12.01.18 D 05 BN4 /-3.13 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
N/A 12.01.18 D 05 ON /-2.625-SFREE N/A 5 µm N/A ON=Optimicron low-press. N/A N/A Open Cap N/A Open Cap N/A 6 in150.7 mm N/A 35.9 in911.8 mm
N/A 12.01.18 D 10 BN4 /-2.50 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
N/A 12.01.18 D 10 BN4 /-2.625 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
N/A 12.01.18 D 10 BN4 /-2.625-SFREE N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
N/A 12.01.18 D 10 BN4 /-3.13 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
N/A 12.01.18 D 20 BN4 /-2.625 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
N/A 12.01.18 D 20 BN4 /-2.625-SFREE N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
N/A 12.01.18 D 40 AM /-2.625 N/A N/A AM=Aquamicron N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 18 in457.2 mm
N/A 12.02.34 D 10 BN4 /-2.625 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 34.1 in866.2 mm
N/A 12.02.34 D 20 BN4 /-2.625 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 34.1 in866.2 mm
N/A 12.02.36 D 03 BN4 /-2.50 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 36 in914.4 mm
N/A 12.02.36 D 03 BN4 /-2.625 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 36 in914.4 mm
N/A 12.02.36 D 03 BN4 /-3.13 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 36 in914.4 mm
N/A 12.02.36 D 05 BN4 /-2.625 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 36 in914.4 mm
N/A 12.02.36 D 05 BN4 /-3.13 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 36 in914.4 mm
N/A 12.02.36 D 10 BN/AM /-2.625 N/A 10 µm N/A BN/AM=Beta/Aquamicron N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 36 in914.4 mm
N/A 12.02.36 D 10 BN4 /-2.625 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 36 in914.4 mm
N/A 12.02.36 D 10 BN4 /-3.13 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 6 in152.4 mm N/A 36 in914.4 mm
N/A 12.02.36 D 10 XSX /-2.625 N/A 10 µm N/A XSX=Stat-X N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 5.9 in151.1 mm N/A 36 in914.5 mm
N/A 12.02.36 D 10 XSX /-2.625-GE N/A 10 µm N/A XSX=Stat-X N/A Nitrile rubber (NBR) N/A Open Cap N/A Open Cap N/A 5.9 in151.1 mm N/A 36 in914.5 mm
1 - 25 of 49 | Results Per Page | View | Unit of Measure
1 2