Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 1269224 | Model Code Description N/A 2.630 D 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 5.5 in140 mm | Length N/A 33.4 in848 mm | Core Products |
| 1299439 | Model Code Description N/A 2.150 D 50 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.3 in83 mm | Length N/A 5.6 in142 mm | Core Products |
| 1268884 | Model Code Description N/A 2.150 D 25 BN4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.3 in83 mm | Length N/A 5.6 in142 mm | Core Products |