101 - 125 of 670 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Absolute Filter Rating (µm)

Media Type

Seal

Outside Diameter (in)

Outside Diameter (mm)

Length (in)

Length (mm)

Collapse Rating (bar)

10.000 20.000 210.000

Stat-Free

No Yes

Part Number

Model Code

Absolute Filter Rating

Media Type

Seal Material

Outside Diameter

Length

Core Products

N/A 0160 D 100 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A 0160 D 149 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A 0160 D 200 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 4.6 in117 mm
N/A 0240 D 001 BN4HC N/A 1 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A 0240 D 003 BH4HC N/A 3 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in175 mm
N/A 0240 D 003 BN/AM N/A 3 µm N/A BN/AM=Beta/Aquamicron N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A 0240 D 003 ECO/N N/A 3 µm N/A ECO/N=ECOmicron N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A 0240 D 003 ON N/A 3 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A 0240 D 005 BH4HC N/A 5 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in175 mm
N/A 0240 D 005 ON N/A 5 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A 0240 D 010 BH4HC N/A 10 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in175 mm
N/A 0240 D 010 BN4AM N/A 10 µm N/A BN/AM=Beta/Aquamicron N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A 0240 D 010 MM N/A 10 µm N/A MM=Mobilemicron N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A 0240 D 010 OH/PS N/A 10 µm N/A OH/PS=OptimicronH Pulse N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A 0240 D 010 ON N/A 10 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A 0240 D 015 MM N/A 15 µm N/A MM=Mobilemicron N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A 0240 D 020 BH4HC N/A 20 µm N/A BH/HC=Betamicron® High Collapse N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A 0240 D 020 ON N/A 20 µm N/A ON=Optimicron low-press. N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A 0240 D 025 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A 0240 D 050 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A 0240 D 074 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A 0240 D 100 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2.4 in60 mm N/A 7.4 in189 mm
N/A 0240 D 100 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A 0240 D 149 W/HC N/A N/A W/HC=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 6.9 in176 mm
N/A 0240 D 200 T /-03088803 N/A N/A N/A Nitrile Rubber (NBR) N/A 2.7 in69 mm N/A 7.4 in189 mm
101 - 125 of 670 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »