2080307
|
Model Code Description
N/A FLNDBN/HC160DDF10D1.2/12V-B7-L110
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2080310
|
Model Code Description
N/A FLNDBN/HC400DDF10C1.2/12V-B7
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2080635
|
Model Code Description
N/A FLNDBN/HC250DDF3D1.2/12V-L24
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Core Products
|
2080673
|
Model Code Description
N/A FLNDW/HC400DDF200C1.2/12V
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 200 µm
|
Core Products
|
2081599
|
Model Code Description
N/A FLNDW/HC160DDF50C1.2/12V-B7
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 50 µm
|
Core Products
|
2081730
|
Model Code Description
N/A FLNDBN/HC250DDF10C1.2/12V-B7
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2082017
|
Model Code Description
N/A FLNDBN/HC160DDF10LE1.2/12V-B7W
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2082658
|
Model Code Description
N/A FLNDW/HC250DDF100D1.2/12V-B7-L110
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2083689
|
Model Code Description
N/A FLNDW/HC400DDF25LE1.2/12V-B3.5
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|
2083813
|
Model Code Description
N/A FLNDBN/HC160DDF10D1.2/12V-L110
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2083814
|
Model Code Description
N/A FLNDBN/HC400DDF10D1.2/12V-L110
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2083893
|
Model Code Description
N/A FLNDBN/HC400DDF3C1.2/12V-B7
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Core Products
|
2084397
|
Model Code Description
N/A FLNDW/HC250DDF100D1.2/12V-B7-L24
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 100 µm
|
Core Products
|
2084426
|
Model Code Description
N/A FLNDBN/HC400DDF6D1.2/12V-B7-L24
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 6 µm
|
Core Products
|
2084644
|
Model Code Description
N/A FLNDW/HC400DDF100B1.2/12V-B3.5
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 100 µm
|
Core Products
|
2085090
|
Model Code Description
N/A FLNDBN/HC400DDF10C1.2/12V
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2085097
|
Model Code Description
N/A FLND400DDFXXA1.2/12V-B7
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Core Products
|
2085102
|
Model Code Description
N/A FLNDBN/HC160DDF6D1.2/12V-B7-L110
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 6 µm
|
Core Products
|
2085827
|
Model Code Description
N/A FLNDBN/HC400DDF3B1.2/12V-B3.5
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Core Products
|
2086166
|
Model Code Description
N/A FLNDBN/HC160DDF10C1.2/12V-A2
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2086455
|
Model Code Description
N/A FLNDBN/HC250DDF6D1.2/12V-B7-L24
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 6 µm
|
Core Products
|
2086458
|
Model Code Description
N/A FLNDW/HC400DDF25B1.2/12V-B3.5
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|
2086492
|
Model Code Description
N/A FLNDBN/HC160DDF6D1.2/12V-B3.5L24
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 6 µm
|
Core Products
|
2086695
|
Model Code Description
N/A FLNDW/HC250DDF25B1.2/12V-B7
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|
2086844
|
Model Code Description
N/A FLNDBN/HC400DDF10B1.2/12V-B7
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|