2087074
|
Model Code Description
N/A FLNDBN/HC400DDF3D1.2/12V-B7L24
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Core Products
|
2087100
|
Model Code Description
N/A FLNDBN/HC250DDF6C1.2/12V-B7
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 6 µm
|
Core Products
|
2087310
|
Model Code Description
N/A FLNDW/HC160DDF25B1.2/12V-B3.5
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|
2087520
|
Model Code Description
N/A FLNDBN/HC400DDF10D1.2/12V-B3.5L110
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2087657
|
Model Code Description
N/A FLNDBN/HC250DDF10D1.2/12V-B3.5L110
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2087920
|
Model Code Description
N/A FLNDW/HC400DDF25A1.2/12V-B7
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|
2087924
|
Model Code Description
N/A FLNDBN/HC400DDF25B1.2/12V-B7
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|
2087999
|
Model Code Description
N/A FLNDBN/HC250DDF10A1.2/12V-B7
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2088050
|
Model Code Description
N/A FLNDW/HC250DDF100B1.2/12V-B7
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 100 µm
|
Core Products
|
2088082
|
Model Code Description
N/A FLNDW/HC250DDF50D1.2/12V-B7-L110
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 50 µm
|
Core Products
|
2088371
|
Model Code Description
N/A FLNDBN/HC160DDF10C1.2/12V-B3.5
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2088394
|
Model Code Description
N/A FLNDBN/HC160DDE3A1.2/12V
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Core Products
|
2088416
|
Model Code Description
N/A FLNDBN/HC160DDF25D1.2/12V-B3.5L24
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|
2088598
|
Model Code Description
N/A FLNDBN/HC160DDF3B1.2/12V-B7
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Core Products
|
2088611
|
Model Code Description
N/A FLND160DDFXXA1.2/12V-B3.5
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Core Products
|
2088889
|
Model Code Description
N/A FLNDBN/HC160DDF25D1.2/12V-B7L110
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|
2088901
|
Model Code Description
N/A FLNDBN/HC250DDF25D1.2/12V-B3.5L24
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|
2088908
|
Model Code Description
N/A FLNDBN/HC40FDB10A1.2/V-B7
|
Flow
N/A 11 gpm40 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2089359
|
Model Code Description
N/A FLNDBN/HC160DDE10A1.2/12V-B7
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2089559
|
Model Code Description
N/A FLNDBN/HC400DDF25B1.2/12V-B3.5
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|
2089682
|
Model Code Description
N/A FLNDBN/HC250DDF10D1.2/12V-B3.5L24
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2089805
|
Model Code Description
N/A FLNDBN/HC160DDF25C1.2/12V-B3.5
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|
2090262
|
Model Code Description
N/A FLNDBN/HC250DDF3B1.2/12V-B3.5
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Core Products
|
2090853
|
Model Code Description
N/A FLND400DDFXXA1.2/12EPR
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Core Products
|
2091383
|
Model Code Description
N/A FLNDBN/HC160DDF25BM1.2/12V
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|