2091387
|
Model Code Description
N/A FLNDBN/HC250DDF6D1.2/12V-B3.5L24
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 6 µm
|
Core Products
|
2091564
|
Model Code Description
N/A FLNDW/HC160DDF50B1.2/12V-B7
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 50 µm
|
Core Products
|
2091619
|
Model Code Description
N/A FLNDBN/HC250DDF3C1.2/12V-B7
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Core Products
|
2091861
|
Model Code Description
N/A FLNDBN/HC160DDF3LE1.2/12V-B7
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Core Products
|
2091867
|
Model Code Description
N/A FLNDBN/HC250DDF25C1.2/12V-B3.5
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|
2091923
|
Model Code Description
N/A FLNDBN/HC400DDF6A1.2/12V-B3.5
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Core Products
|
2092069
|
Model Code Description
N/A FLNDW/HC250DDF200D1.2/12B7-L24
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 200 µm
|
Core Products
|
2092264
|
Model Code Description
N/A FLNDW/HC160DDF50B1.2/12V
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 50 µm
|
Core Products
|
2092290
|
Model Code Description
N/A FLNDW/HC250DDF50D1.2/12V-B7-L24
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 50 µm
|
Core Products
|
2092293
|
Model Code Description
N/A FLNDBN/HC160DDF25C1.2/12V-B7
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|
2092878
|
Model Code Description
N/A FLNDBN/HC160DDF10B1.2/12V
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2093102
|
Model Code Description
N/A FLNDBN/HC160DDF10D1.2/12V-B3.5L110
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2093233
|
Model Code Description
N/A FLNDBN/HC250DDF10B1.2/12V-B3.5
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2093281
|
Model Code Description
N/A FLNDBN/HC160DDE10D1.2/12V-LED
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2093284
|
Model Code Description
N/A FLNDBN/HC160DDF6B1.2/12V-B7
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 6 µm
|
Core Products
|
2093286
|
Model Code Description
N/A FLNDBN/HC400DDF25D1.2/12V-B3.5L24
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|
2093413
|
Model Code Description
N/A FLNDBN/HC400DDF10D1.2/12V-B7W-L24
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2093467
|
Model Code Description
N/A FLNDBN/HC250DDF3D1.2/12V-B7L110
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Core Products
|
2093481
|
Model Code Description
N/A FLNDBH/HC250DDF3A1.2/12V-B7
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Core Products
|
2093486
|
Model Code Description
N/A FLNDBN/HC400DDF6D1.2/12V-B3.5L110
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 6 µm
|
Core Products
|
2093655
|
Model Code Description
N/A FLNDBN/HC400DDF6C1.2/12V-B3.5
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 6 µm
|
Core Products
|
2094106
|
Model Code Description
N/A FLNDBN/HC250DDF25D1.2/12V-L24
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|
2094130
|
Model Code Description
N/A FLNDBN/HC250DDF3A1.2/12V-B7
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Core Products
|
2094131
|
Model Code Description
N/A FLNDW/HC160DDF200A1.2/12V-B3.5
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 200 µm
|
Core Products
|
2094354
|
Model Code Description
N/A FLNDW/HC400DDF25C1.2/12V-B7
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|