2095550
|
Model Code Description
N/A FLNDBN/HC250DDF10A1.2/12V-B3.5
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2095888
|
Model Code Description
N/A FLNDBN/HC400DDF10LE1.2/12V-B7
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2095930
|
Model Code Description
N/A FLNDBN/HC400DDF10B1.2/12V-B3.5
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2096053
|
Model Code Description
N/A FLNDBN/HC160DDF3B1.2/12V
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Core Products
|
2096090
|
Model Code Description
N/A FLNDBN/HC160DDF10B1.2/12V-B3.5
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2096841
|
Model Code Description
N/A FLNDBN/HC400DDF6B1.2/12V-B3.5
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 6 µm
|
Core Products
|
2096850
|
Model Code Description
N/A FLNDBH/HC400DDF6D1.2/12V-B7-L24
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 6 µm
|
Core Products
|
2096870
|
Model Code Description
N/A FLNDBN/HC160DDF10A1.2/12B3.5
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2096886
|
Model Code Description
N/A FLNDBN/HC250DDF3D1.2/12V-B7L24
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Core Products
|
2096893
|
Model Code Description
N/A FLNDBN/HC160DDF6D1.2/12V-B7-L24
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 6 µm
|
Core Products
|
2097388
|
Model Code Description
N/A FLNDBN/HC400DDK10B1.2/V-B3.5
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2097541
|
Model Code Description
N/A FLNDW/HC400DDK100B1.2/-V-B7
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 100 µm
|
Core Products
|
2097727
|
Model Code Description
N/A FLND400DDKXXB1.2/V-B7
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating N/A
|
Core Products
|
2098118
|
Model Code Description
N/A FLNDBN/HC250DDF6LE1.2/12V-B3.5
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 6 µm
|
Core Products
|
2098161
|
Model Code Description
N/A FLNDBN/HC160DDF6C1.2/12V-B7
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 6 µm
|
Core Products
|
2098162
|
Model Code Description
N/A FLNDBN/HC400DDF6C1.2/12V-B7
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 6 µm
|
Core Products
|
2098322
|
Model Code Description
N/A FLNDBN/HC160DDF10BM1.2/12V-B7
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2098432
|
Model Code Description
N/A FLNDBN/HC400DDF10D1.2/12V-B3.5L24
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2098550
|
Model Code Description
N/A FLNDBN/HC400DDF25D1.2/12V-B7L110
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|
2098671
|
Model Code Description
N/A FLNDBN/HC160DDK10A1.2/-V
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2098732
|
Model Code Description
N/A FLNDW/HC400DDF25B1.2/12V-B7
|
Flow
N/A 105 gpm400 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|
2099400
|
Model Code Description
N/A FLNDBN/HC250DDK10D1.2/V-A1B3.5L110
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 10 µm
|
Core Products
|
2099606
|
Model Code Description
N/A FLNDBN/HC250DDF3C1.2/12V-B3.5
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Core Products
|
2099629
|
Model Code Description
N/A FLNDBN/HC160DDF25D1.2/12V-L24
|
Flow
N/A 42 gpm160 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 25 µm
|
Core Products
|
2099789
|
Model Code Description
N/A FLNDBN/HC250DDF3D1.2/12V-B3.5L24
|
Flow
N/A 66 gpm250 L/min
|
Operating Pressure [Max]
N/A 25 bar360 psi
|
Filter Rating
N/A 3 µm
|
Core Products
|