1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Part Number

Model Code Description

Type

Seal Material

Size

Core Products

62698 N/A CS 701 N/A Conoscreen® N/A 304, 316 Stainless Steel N/A 2 Disks
62699 N/A CS 1001 N/A Conoscreen® N/A 304, 316 Stainless Steel N/A 2 Disks
62700 N/A CS 1351 N/A Conoscreen® N/A 304, 316 Stainless Steel N/A 2 Disks
62701 N/A CS 1601 N/A Conoscreen® N/A 304, 316 Stainless Steel N/A 2 Disks
62702 N/A CS 1352 N/A Conoscreen® N/A 304, 316 Stainless Steel N/A 4 Disks
62703 N/A CS 1602 N/A Conoscreen® N/A 304, 316 Stainless Steel N/A 4 Disks
62704 N/A CS 1603 N/A Conoscreen® N/A 304, 316 Stainless Steel N/A 6 Disks
62705 N/A CS 1604 N/A Conoscreen® N/A 304, 316 Stainless Steel N/A 8 Disks
62706 N/A CKS 1606 N/A Conoscreen® N/A 304, 316 Stainless Steel N/A 12 Disks
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1