Print Back
Manifold_CXValves.jpg
Unit of Measure
1 

Part Number

Model Description

Thread Size

Switching Function

Actuator Type

Number of Ways

Core Products

3438198 N/A CX03M-2/2-D/C-2/10/040/012/ 24V N/A G 1/2 N/A Normally Closed N/A Electric N/A 2/2
4115781 N/A CX03M-2/2-D/C-2/10/040/012/ 24V-1X-M6 N/A G 1/2 N/A Normally Closed N/A Electric N/A 2/2
3586101 N/A CX03M-2/2-D/C-2/15/040/034/ 24V-M12 DVS N/A G 3/4 N/A Normally Closed N/A Electric N/A 2/2
4187421 N/A CX03M-2/2-D/C/O-2/25/040/100-NPT-M12-3XL N/A G 1 N/A Normally Closed N/A Pneumatic N/A 2/2
3507739 N/A CX04M-2/2-D/C-2/15/064/012/ 24V-M12-1X N/A G 1/2 N/A Normally Closed N/A Electric N/A 2/2
3438979 N/A CX06M-2/2-F/C-2/10/064/012-1X-M6 N/A N/A Normally Closed N/A Pneumatic N/A 2/2
4397257 N/A CX06M-2/2-F/C-2/10/064/012-1X-M6-QR-T N/A N/A Normally Closed N/A Pneumatic N/A 2/2
4466345 N/A CX06M-2/2-F/C-2/2/32/064/112-4XLR-SO N/A N/A Normally Closed N/A Pneumatic N/A 2/2
3932458 N/A CX06M-2/2-F/C-2/32/064/100-1X N/A N/A Normally Closed N/A Pneumatic N/A 2/2
4229335 N/A CX06M-2/2-F/C-2/32/064/114-1X-QR N/A N/A Normally Closed N/A Pneumatic N/A 2/2
4384865 N/A CX06M-2/2-F/C-O-2/10/064/012-QR-5XLR-SO N/A N/A Normally Closed N/A Pneumatic N/A 2/2
3987855 N/A CX07M-2/2-F/C-2/10/120/012-1X-IN-M6 N/A N/A Normally Closed N/A Pneumatic N/A 2/2
3987856 N/A CX07M-2/2-F/O-2/10/120/012-1X-IN-M6 N/A N/A Normally Open N/A Pneumatic N/A 2/2
Unit of Measure
1