Part Number |
Model Code Description |
Seal Material |
Thermometer |
Bolt Spacing Length |
Core Products |
|---|---|---|---|---|---|
| 700076 | N/A FSA-0254-0.0000/HT/M12.000 | N/A Nitrile Rubber (NBR) | N/A Built-in Tube | N/A 10 in254 mm | |
| 2071515 | N/A FSA-0254-0.0000/H-TS60/M12.000 | N/A Nitrile Rubber (NBR) | N/A Thermo Switch | N/A 10 in254 mm | |
| 2207643 | N/A FSA-0254-0.0000/H-TS70/M12.000 | N/A Nitrile Rubber (NBR) | N/A Thermo Switch | N/A 10 in254 mm | |
| 2204253 | N/A FSA-0254-0.0000/H-TS80/M12.000 | N/A Nitrile Rubber (NBR) | N/A Thermo Switch | N/A 10 in254 mm | |
| 2203849 | N/A FSA-254-2.1/-/ 1/2-21 | N/A Fluorocarbon | N/A No Thermometer | N/A 10 in254 mm | |
| 700074 | N/A FSA-0254-2.0000/H-/M12.000 | N/A Fluorocarbon | N/A No Thermometer | N/A 10 in254 mm | |
| 2207552 | N/A FSA-0254-2.0000/H-FT100/M12.000 | N/A Fluorocarbon | N/A Probe Thermometer (100 mm-3.94 in. LG) | N/A 10 in254 mm | |
| 700084 | N/A FSA-0254-2.0000/H-FT200/M12.000 | N/A Fluorocarbon | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A 10 in254 mm | |
| 700086 | N/A FSA-0254-2.0000/H-FT300/M12.000 | N/A Fluorocarbon | N/A Probe Thermometer (300 mm-11.87 in. LG) | N/A 10 in254 mm | |
| 700078 | N/A FSA-0254-2.0000/HT/M12.000 | N/A Fluorocarbon | N/A Built-in Tube | N/A 10 in254 mm | |
| 2067360 | N/A FSA-0254-2.0000/H-TS60/M12.000 | N/A Fluorocarbon | N/A Thermo Switch | N/A 10 in254 mm | |
| 2062158 | N/A FSA-0254-2.0000/H-TS70/M12.000 | N/A Fluorocarbon | N/A Thermo Switch | N/A 10 in254 mm | |
| 700095 | N/A FSA-0381-0.0000/H-/M12.000 | N/A Nitrile Rubber (NBR) | N/A No Thermometer | N/A 15 in381 mm | |
| 2093947 | N/A FSA-0381-0.0000/H-FT100/M12.000 | N/A Nitrile Rubber (NBR) | N/A Probe Thermometer (100 mm-3.94 in. LG) | N/A 15 in381 mm | |
| 700162 | N/A FSA-0381-0.0000/H-FT200/M12.000 | N/A Nitrile Rubber (NBR) | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A 15 in381 mm | |
| 2064560 | N/A FSA-0381-0.0000/H-FT300/M12.000 | N/A Nitrile Rubber (NBR) | N/A Probe Thermometer (300 mm-11.87 in. LG) | N/A 15 in381 mm | |
| 700125 | N/A FSA-0381-0.0000/HT/M12.000 | N/A Nitrile Rubber (NBR) | N/A Built-in Tube | N/A 15 in381 mm | |
| 2088500 | N/A FSA-0381-0.0000/H-TS70/M12.000 | N/A Nitrile Rubber (NBR) | N/A Thermo Switch | N/A 15 in381 mm | |
| 3799421 | N/A FSA-0381-0.0000/H-/M12.000 | N/A Nitrile Rubber (NBR) | N/A No Thermometer | N/A 15 in381 mm | |
| 700164 | N/A FSA-0381-0.0000/H-FT300/M12.000 | N/A Nitrile Rubber (NBR) | N/A Probe Thermometer (300 mm-11.87 in. LG) | N/A 15 in381 mm | |
| 2203850 | N/A FSA-381-2.1/-/ 1/2-21 | N/A Fluorocarbon | N/A No Thermometer | N/A 15 in381 mm | |
| 700160 | N/A FSA-0381-2.0000/H-/M12.000 | N/A Fluorocarbon | N/A No Thermometer | N/A 15 in381 mm | |
| 2201455 | N/A FSA-0381-2.0000/H-FT200/M12.000 | N/A Fluorocarbon | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A 15 in381 mm | |
| 700161 | N/A FSA-0381-2.0000/HT/M12.000 | N/A Fluorocarbon | N/A Built-in Tube | N/A 15 in381 mm | |
| 2203846 | N/A FSA-076-2.1/-/ 1/2-21 | N/A Fluorocarbon | N/A No Thermometer | N/A 2.99 in76 mm |