Part Number |
Model Code Description |
Seal Material |
Thermometer |
Bolt Spacing Length |
Core Products |
---|---|---|---|---|---|
700076 | N/A FSA-0254-0.0000/HT/M12.000 | N/A Nitrile Rubber (NBR) | N/A Built-in Tube | N/A 10 in254 mm | |
2071515 | N/A FSA-0254-0.0000/H-TS60/M12.000 | N/A Nitrile Rubber (NBR) | N/A Thermo Switch | N/A 10 in254 mm | |
2207643 | N/A FSA-0254-0.0000/H-TS70/M12.000 | N/A Nitrile Rubber (NBR) | N/A Thermo Switch | N/A 10 in254 mm | |
2204253 | N/A FSA-0254-0.0000/H-TS80/M12.000 | N/A Nitrile Rubber (NBR) | N/A Thermo Switch | N/A 10 in254 mm | |
2203849 | N/A FSA-254-2.1/-/ 1/2-21 | N/A Fluorocarbon | N/A No Thermometer | N/A 10 in254 mm | |
700074 | N/A FSA-0254-2.0000/H-/M12.000 | N/A Fluorocarbon | N/A No Thermometer | N/A 10 in254 mm | |
2207552 | N/A FSA-0254-2.0000/H-FT100/M12.000 | N/A Fluorocarbon | N/A Probe Thermometer (100 mm-3.94 in. LG) | N/A 10 in254 mm | |
700084 | N/A FSA-0254-2.0000/H-FT200/M12.000 | N/A Fluorocarbon | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A 10 in254 mm | |
700086 | N/A FSA-0254-2.0000/H-FT300/M12.000 | N/A Fluorocarbon | N/A Probe Thermometer (300 mm-11.87 in. LG) | N/A 10 in254 mm | |
700078 | N/A FSA-0254-2.0000/HT/M12.000 | N/A Fluorocarbon | N/A Built-in Tube | N/A 10 in254 mm | |
2067360 | N/A FSA-0254-2.0000/H-TS60/M12.000 | N/A Fluorocarbon | N/A Thermo Switch | N/A 10 in254 mm | |
2062158 | N/A FSA-0254-2.0000/H-TS70/M12.000 | N/A Fluorocarbon | N/A Thermo Switch | N/A 10 in254 mm | |
700095 | N/A FSA-0381-0.0000/H-/M12.000 | N/A Nitrile Rubber (NBR) | N/A No Thermometer | N/A 15 in381 mm | |
2093947 | N/A FSA-0381-0.0000/H-FT100/M12.000 | N/A Nitrile Rubber (NBR) | N/A Probe Thermometer (100 mm-3.94 in. LG) | N/A 15 in381 mm | |
700162 | N/A FSA-0381-0.0000/H-FT200/M12.000 | N/A Nitrile Rubber (NBR) | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A 15 in381 mm | |
2064560 | N/A FSA-0381-0.0000/H-FT300/M12.000 | N/A Nitrile Rubber (NBR) | N/A Probe Thermometer (300 mm-11.87 in. LG) | N/A 15 in381 mm | |
700125 | N/A FSA-0381-0.0000/HT/M12.000 | N/A Nitrile Rubber (NBR) | N/A Built-in Tube | N/A 15 in381 mm | |
2088500 | N/A FSA-0381-0.0000/H-TS70/M12.000 | N/A Nitrile Rubber (NBR) | N/A Thermo Switch | N/A 15 in381 mm | |
3799421 | N/A FSA-0381-0.0000/H-/M12.000 | N/A Nitrile Rubber (NBR) | N/A No Thermometer | N/A 15 in381 mm | |
700164 | N/A FSA-0381-0.0000/H-FT300/M12.000 | N/A Nitrile Rubber (NBR) | N/A Probe Thermometer (300 mm-11.87 in. LG) | N/A 15 in381 mm | |
2203850 | N/A FSA-381-2.1/-/ 1/2-21 | N/A Fluorocarbon | N/A No Thermometer | N/A 15 in381 mm | |
700160 | N/A FSA-0381-2.0000/H-/M12.000 | N/A Fluorocarbon | N/A No Thermometer | N/A 15 in381 mm | |
2201455 | N/A FSA-0381-2.0000/H-FT200/M12.000 | N/A Fluorocarbon | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A 15 in381 mm | |
700161 | N/A FSA-0381-2.0000/HT/M12.000 | N/A Fluorocarbon | N/A Built-in Tube | N/A 15 in381 mm | |
2203846 | N/A FSA-076-2.1/-/ 1/2-21 | N/A Fluorocarbon | N/A No Thermometer | N/A 2.99 in76 mm |