Part Number |
Model Code Description |
Connection Type |
Material |
Size |
Line Body |
Core Products |
|---|---|---|---|---|---|---|
| 3011423 | N/A FH082-AB3 | N/A BSPP | N/A Anodized Aluminum | N/A 8 | N/A FC08-2 | |
| 2580490 | N/A FH082-AN2 | N/A NPT | N/A Anodized Aluminum | N/A 8 | N/A FC08-2 | |
| 3011411 | N/A FH082-AN3 | N/A NPT | N/A Anodized Aluminum | N/A 8 | N/A FC08-2 | |
| 3011409 | N/A FH082-AS6 | N/A SAE | N/A Anodized Aluminum | N/A 8 | N/A FC08-2 | |
| 2584726 | N/A FH082-AS8 | N/A SAE | N/A Anodized Aluminum | N/A 8 | N/A FC08-2 | |
| 560919 | N/A FH082-SB3 | N/A BSPP | N/A Zinc Plated Steel | N/A 8 | N/A FC08-2 | |
| 560917 | N/A FH082-SS6 | N/A SAE | N/A Zinc Plated Steel | N/A 8 | N/A FC08-2 | |
| 3011427 | N/A FH083-AB3 | N/A BSPP | N/A Anodized Aluminum | N/A 8 | N/A FC08-3 | |
| 3011425 | N/A FH083-AN3 | N/A NPT | N/A Anodized Aluminum | N/A 8 | N/A FC08-3 | |
| 2580503 | N/A FH083-AS4 | N/A SAE | N/A Anodized Aluminum | N/A 8 | N/A FC08-3 | |
| 3011424 | N/A FH083-AS6 | N/A SAE | N/A Anodized Aluminum | N/A 8 | N/A FC08-3 | |
| 560922 | N/A FH083-SB3 | N/A BSPP | N/A Zinc Plated Steel | N/A 8 | N/A FC08-3 | |
| 560921 | N/A FH083-SN3 | N/A NPT | N/A Zinc Plated Steel | N/A 8 | N/A FC08-3 | |
| 560920 | N/A FH083-SS6 | N/A SAE | N/A Zinc Plated Steel | N/A 8 | N/A FC08-3 | |
| 3011407 | N/A FH084-AB3 | N/A BSPP | N/A Anodized Aluminum | N/A 8 | N/A FC08-4 | |
| 3011406 | N/A FH084-AN3 | N/A NPT | N/A Anodized Aluminum | N/A 8 | N/A FC08-4 | |
| 3011404 | N/A FH084-AS6 | N/A SAE | N/A Anodized Aluminum | N/A 8 | N/A FC08-4 | |
| 563383 | N/A FH084-SB3 | N/A BSPP | N/A Zinc Plated Steel | N/A 8 | N/A FC08-4 | |
| 563382 | N/A FH084-SN3 | N/A NPT | N/A Zinc Plated Steel | N/A 8 | N/A FC08-4 | |
| 563381 | N/A FH084-SS6 | N/A SAE | N/A Zinc Plated Steel | N/A 8 | N/A FC08-4 | |
| 3037777 | N/A FH102-AB4 | N/A BSPP | N/A Anodized Aluminum | N/A 10 | N/A FC10-2 | |
| 3037779 | N/A FH102-AN4 | N/A NPT | N/A Anodized Aluminum | N/A 10 | N/A FC10-2 | |
| 3037778 | N/A FH102-AS8 | N/A SAE | N/A Anodized Aluminum | N/A 10 | N/A FC10-2 | |
| 3037594 | N/A FH102-SB4 | N/A BSPP | N/A Zinc Plated Steel | N/A 10 | N/A FC10-2 | |
| 3037612 | N/A FH102-SS8 | N/A SAE | N/A Zinc Plated Steel | N/A 10 | N/A FC10-2 |