Part Number |
Model Code Description |
Options |
End Type |
End Size |
Nominal Flow Ratings |
Core Products |
|---|---|---|---|---|---|---|
| 2078481 | N/A HTMS NPTM 2 100 RV3 | N/A 3 psi Bypass Valve | N/A NPTM | N/A 2 in. | N/A 50 gpm | |
| 2078472 | N/A HTMS SAE 16 100 | N/A Standard (No Bypass) | N/A SAE | N/A 1-5/16 in.-12 | N/A 9 gpm | |
| 2078476 | N/A HTMS SAE 16 100 RV3 | N/A 3 psi Bypass Valve | N/A SAE | N/A 1-5/16 in.-12 | N/A 9 gpm | |
| 2078473 | N/A HTMS SAE 20 100 | N/A Standard (No Bypass) | N/A SAE | N/A 1-5/8 in.-12 | N/A 14 gpm | |
| 2078477 | N/A HTMS SAE 20 100 RV3 | N/A 3 psi Bypass Valve | N/A SAE | N/A 1-5/8 in.-12 | N/A 14 gpm | |
| 2078474 | N/A HTMS SAE 24 100 | N/A Standard (No Bypass) | N/A SAE | N/A 1-7/8 in.-12 | N/A 21 gpm | |
| 2078478 | N/A HTMS SAE 24 100 RV3 | N/A 3 psi Bypass Valve | N/A SAE | N/A 1-7/8 in.-12 | N/A 21 gpm | |
| 2078475 | N/A HTMS SAE 32 100 | N/A Standard (No Bypass) | N/A SAE | N/A 2-1/2 in.-12 | N/A 39 gpm | |
| 2078479 | N/A HTMS SAE 32 100 RV3 | N/A 3 psi Bypass Valve | N/A SAE | N/A 2-1/2 in.-12 | N/A 39 gpm | |
| 2097791 | N/A HTMS SAE-12/SAE-20 100 | N/A Standard (No Bypass) | N/A SAE | N/A 1-1/16 in.-12 | N/A 5 gpm | |
| 2094976 | N/A HTMS SAE-12/SAE-20 100 RV3 | N/A 3 psi Bypass Valve | N/A SAE | N/A 1-1/16 in.-12 | N/A 5 gpm | |
| 2095882 | N/A HTMS SAE-16/SAE-24 100 | N/A Standard (No Bypass) | N/A SAE | N/A 1-5/16 in.-12 | N/A 7 gpm | |
| 2204656 | N/A HTMS SAE-20/SAE-20 100 | N/A Standard (No Bypass) | N/A SAE | N/A 1-5/8 in.-12 | N/A 14 gpm |