The HRGKS is a clamp designed to mount cylindrical components. It is similar to the HYDAC HYRAC clamp, which is designed for accumulators, with some additional benefits that make it more practical for non-accumulator applications.
Part Number |
Model Code Description |
Diameter [Min] |
Diameter [Max] |
Base Length |
Bolt Hole Distance |
Core Products |
|---|---|---|---|---|---|---|
| 3018437 | Model Code Description N/A HRGKSM 0 R 44-46/47 ST | Diameter [Min] N/A 1.7 in44 mm | Diameter [Max] N/A 1.8 in46 mm | Base Length N/A 4.72 in120 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 3018439 | Model Code Description N/A HRGKSM 0 R 47-50/50 ST | Diameter [Min] N/A 1.8 in46 mm | Diameter [Max] N/A 1.9 in49 mm | Base Length N/A 4.72 in120 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 3018440 | Model Code Description N/A HRGKSM 0 R 51-54/55 ST | Diameter [Min] N/A 2 in51 mm | Diameter [Max] N/A 2.1 in54 mm | Base Length N/A 4.72 in120 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 3018441 | Model Code Description N/A HRGKSM 0 R 55-58/59 ST | Diameter [Min] N/A 2.2 in55 mm | Diameter [Max] N/A 2.3 in58 mm | Base Length N/A 4.72 in120 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 444911 | Model Code Description N/A HRGKSM 0 R 62-65/65 ST | Diameter [Min] N/A 2.4 in62 mm | Diameter [Max] N/A 2.6 in66 mm | Base Length N/A 4.72 in120 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 3018443 | Model Code Description N/A HRGKSM 0 R 66-69/69 ST | Diameter [Min] N/A 2.6 in66 mm | Diameter [Max] N/A 2.7 in69 mm | Base Length N/A 4.72 in120 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 444912 | Model Code Description N/A HRGKSM 0 R 73-76/76 ST | Diameter [Min] N/A 2.9 in73 mm | Diameter [Max] N/A 3 in76 mm | Base Length N/A 4.72 in120 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 3018445 | Model Code Description N/A HRGKSM 0 R 77-80/80 ST | Diameter [Min] N/A 3 in76 mm | Diameter [Max] N/A 3.1 in80 mm | Base Length N/A 4.72 in120 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 3018446 | Model Code Description N/A HRGKSM 0 R 81-84/85 ST | Diameter [Min] N/A 3.2 in81 mm | Diameter [Max] N/A 3.3 in84 mm | Base Length N/A 4.72 in120 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 444913 | Model Code Description N/A HRGKSM 0 R 89-92/93 ST | Diameter [Min] N/A 3.5 in88 mm | Diameter [Max] N/A 3.6 in92 mm | Base Length N/A 4.72 in120 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 444995 | Model Code Description N/A HRGKSM 0 R 92-95/96 ST | Diameter [Min] N/A 3.6 in92 mm | Diameter [Max] N/A 3.7 in95 mm | Base Length N/A 4.72 in120 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 444953 | Model Code Description N/A HRGKSM 0 R 96-100/100 ST | Diameter [Min] N/A 3.7 in95 mm | Diameter [Max] N/A 3.9 in100 mm | Base Length N/A 4.72 in120 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 444827 | Model Code Description N/A HRGKSM 1 R 101-109/106 ST | Diameter [Min] N/A 4 in101 mm | Diameter [Max] N/A 4.3 in109 mm | Base Length N/A 6.14 in156 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 444584 | Model Code Description N/A HRGKSM 1 R 110-118/115 ST | Diameter [Min] N/A 4.3 in109 mm | Diameter [Max] N/A 4.6 in117 mm | Base Length N/A 6.14 in156 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 444505 | Model Code Description N/A HRGKSM 1 R 119-127/124 ST | Diameter [Min] N/A 4.7 in119 mm | Diameter [Max] N/A 5 in127 mm | Base Length N/A 6.14 in156 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 3013551 | Model Code Description N/A HRGKSM 1 R 128-136/133 ST | Diameter [Min] N/A 5 in127 mm | Diameter [Max] N/A 5.4 in138 mm | Base Length N/A 6.14 in156 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 444653 | Model Code Description N/A HRGKSM 1 R 137-145/142 ST | Diameter [Min] N/A 5.4 in138 mm | Diameter [Max] N/A 5.7 in145 mm | Base Length N/A 6.14 in156 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 444321 | Model Code Description N/A HRGKSM 1 R 146-154/151 ST | Diameter [Min] N/A 5.7 in145 mm | Diameter [Max] N/A 6.1 in155 mm | Base Length N/A 6.14 in156 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 3473692 | Model Code Description N/A HRGKSM 1 R 150-158/155 ST | Diameter [Min] N/A | Diameter [Max] N/A 6.2 in158 mm | Base Length N/A | Bolt Hole Distance N/A | Core Products |
| 444940 | Model Code Description N/A HRGKSM 1 R 155-163/160 ST | Diameter [Min] N/A 6.1 in155 mm | Diameter [Max] N/A 6.4 in163 mm | Base Length N/A 6.14 in156 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 3008433 | Model Code Description N/A HRGKSM 1 R 164-172/169 ST | Diameter [Min] N/A 6.4 in163 mm | Diameter [Max] N/A 6.7 in171 mm | Base Length N/A 9.3 in236 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 3005557 | Model Code Description N/A HRGKSM 1 R 199-207/205 ST | Diameter [Min] N/A 7.8 in198 mm | Diameter [Max] N/A 8.1 in205 mm | Base Length N/A 9.3 in236 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 445021 | Model Code Description N/A HRGKSM 1 R 83-88/88 ST | Diameter [Min] N/A | Diameter [Max] N/A 3.5 in88 mm | Base Length N/A | Bolt Hole Distance N/A | Core Products |
| 3222615 | Model Code Description N/A HRGKSM 2 R 149-157/155 ST | Diameter [Min] N/A | Diameter [Max] N/A 6.18 in157 mm | Base Length N/A | Bolt Hole Distance N/A | Core Products |
| 3075639 | Model Code Description N/A HRGKSM 2 R 154-162/160 ST | Diameter [Min] N/A 6.1 in155 mm | Diameter [Max] N/A 6.4 in163 mm | Base Length N/A 6.14 in156 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |