| 
                                    
                                            
                                        3002163                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 12DS -50-1836 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        27 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        12 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        Dual Spade 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    N/A
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3179990                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 12PN-4.1-50-1836 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        27 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        12 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        Deutsch Connector 2-Pole 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65/IP67/IP6K9K 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        915142                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 24DG -50-1836 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        27 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        24 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        DIN to EN 175301-803 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3112951                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 24DL -50-1836 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        27 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        24 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        2 Lead Wires 18" Long 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65/IP67 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3091667                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 24DN -50-1836 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        27 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        24 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        Deutsch Connector 2-Pole 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65/IP67/IP6K9K 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 |