| 
                                    
                                            
                                        3036915                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 10DN01-40-1836 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        10 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        Deutsch Connector 2-Pole 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65/IP67/IP6K9K 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3003156                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 115AG -40-1836 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        115 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        DIN to EN 175301-803 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3000489                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 12DG -40-1836 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        12 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        DIN to EN 175301-803 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3002244                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 12DL -40-1836 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        12 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        2 Lead Wires 18" Long 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65/IP67 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3012600                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 12DN -40-1836 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        12 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        Deutsch Connector 2-Pole 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65/IP67/IP6K9K 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3036916                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 12DN01-40-1836 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        12 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        Deutsch Connector 2-Pole 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65/IP67/IP6K9K 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3000973                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 12DS -40-1836 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        12 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        Dual Spade 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    N/A
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3003124                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 12DW -40-1836 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        12 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        Weatherpack - AMP Junior Timer - Axial 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65/IP67 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        2590812                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 12DX -40-1836 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        12 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        Custom 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    N/A
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3109947                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 12PL-2.2-40-1836 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        12 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        2 Lead Wires 18" Long 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65/IP67 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3110056                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 12PN-2.2-40-1836 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        12 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        Deutsch Connector 2-Pole 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65/IP67/IP6K9K 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3002594                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 230AG -40-1836 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        230 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        DIN to EN 175301-803 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3003122                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 24AG -40-1836 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        24 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        DIN to EN 175301-803 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3000249                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 24DG -40-1836 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        24 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        DIN to EN 175301-803 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3003119                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        COIL 24DL -40-1836 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        24 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        2 Lead Wires 18" Long 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65/IP67 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3012599                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 24DN -40-1836 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        24 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        Deutsch Connector 2-Pole 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65/IP67/IP6K9K 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3036401                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 24DN01-40-1836 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        24 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        Deutsch Connector 2-Pole 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65/IP67/IP6K9K 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3003088                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 24DW -40-1836 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        24 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        Weatherpack - AMP Junior Timer - Axial 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65/IP67 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3109229                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 24PG-8.8-40-1836 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        24 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        DIN to EN 175301-803 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3110057                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 24PN-8.8-40-1836 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        18 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        24 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        Deutsch Connector 2-Pole 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65/IP67/IP6K9K 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3019735                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 110AG -50-1836 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        27 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        110 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        DIN to EN 175301-803 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        915151                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 12DG -50-1836 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        27 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        12 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        DIN to EN 175301-803 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3091633                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 12DL -50-1836 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        27 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        12 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        2 Lead Wires 18" Long 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65/IP67 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3091665                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 12DN -50-1836 QS 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        27 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        12 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        Deutsch Connector 2-Pole 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65/IP67/IP6K9K 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 | 
                                                                    
                    
                                | 
                                    
                                            
                                        3091666                                    
                                 | 
                                
                                    
                                        Model Code Description                                                    
 N/A                                                        Coil 12DN01-50-1836 
                                                    
                                    
                                 | 
                                
                                    
                                        Power Rating at Nominal Voltage                                                    
 N/A                                                        27 W
                                                    
                                    
                                 | 
                                
                                    
                                        DC Voltage                                                    
 N/A                                                        12 V
                                                    
                                    
                                 | 
                                
                                    
                                        Electrical Connection                                                    
 N/A                                                        Deutsch Connector 2-Pole 
                                                    
                                    
                                 | 
                                
                                    
                                        Insulation Class                                                    
 N/A                                                        IP65/IP67/IP6K9K 
                                                    
                                    
                                 | 
                                
                                    
                                        Core Products                                                    
                                                         
                                                    
                                    
                                 |