Fluid Condition Monitoring Kits developed to make a "plug and play" package for IoT and Electronics integration. Includes all components needed to install condition monitoring using one part number.
                            Part Number | 
                        
                            Model Code Description | 
                        
                            Seal Material | 
                        
                            Analog Interfaces | 
                        
                            Electrical Connection | 
                        
                            Fluids | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|---|
| 2097728 | N/A CS1220-A-0-0-0-1/-KASD | Seal Material N/A Viton | Analog Interfaces N/A 4 to 20 mA | Electrical Connection N/A M12 8 Pole | Fluids N/A Mineral Oil Based Hydraulic Fluids | Core Products | 
| 2087348 | N/A CS1220-A-0-0-0-1/-K | Seal Material N/A Viton | Analog Interfaces N/A 4 to 20 mA | Electrical Connection N/A M12 8 Pole | Fluids N/A Mineral Oil Based Hydraulic Fluids | Core Products | 
| 2560729 | N/A CS 1210-A-0-0-0-1/-KAS | Seal Material N/A Fluoroelastomer (FPM) | Analog Interfaces N/A 4 to 20 mA | Electrical Connection N/A Plug M12x1, 8-Pole (Connection cable not included) | Fluids N/A Hydraulic/Mineral Oil | Core Products | 
| 2089793 | N/A CS1320-A-0-0-0-0/-KAS | Seal Material N/A Fluoroelastomer (FPM) | Analog Interfaces N/A 4 to 20 mA | Electrical Connection N/A Plug M12x1, 8-Pole (Connection cable not included) | Fluids N/A Hydraulic/Mineral Oil | Core Products | 
| 2086855 | N/A CS1220-A-0-0-0-1/-KAS | Seal Material N/A Fluoroelastomer (FPM) | Analog Interfaces N/A 4 to 20 mA | Electrical Connection N/A Plug M12x1, 8-Pole (Connection cable not included) | Fluids N/A Hydraulic/Mineral Oil | Core Products | 
| 2087420 | N/A CS 1220-B-0-0-0-1/-K | Seal Material N/A Fluoroelastomer (FPM) | Analog Interfaces N/A 2 to 10 V | Electrical Connection N/A Plug M12x1, 8-Pole (Connection cable not included) | Fluids N/A Hydraulic/Mineral Oil | Core Products | 
| 2087419 | N/A CS 1220-B-0-0-0-1/-K-AS | Seal Material N/A Fluoroelastomer (FPM) | Analog Interfaces N/A 2 to 10 V | Electrical Connection N/A Plug M12x1, 8-Pole (Connection cable not included) | Fluids N/A Hydraulic/Mineral Oil | Core Products | 
| 2097263 | N/A CS1320-A-0-0-0-1/-K | Seal Material N/A Fluoroelastomer (FPM) | Analog Interfaces N/A 4 to 20 mA | Electrical Connection N/A Plug M12x1, 8-Pole (Connection cable not included) | Fluids N/A Hydraulic/Mineral Oil | Core Products | 
| 2206217 | N/A CS1321-B-0-0-0-1/-K | Seal Material N/A Ethylene Propylene (EPDM) | Analog Interfaces N/A 2 to 10 V | Electrical Connection N/A Plug M12x1, 8-Pole (Connection cable not included) | Fluids N/A Phosphate Ester | Core Products |