Part Number | 
                        
                            Model Code | 
                        
                            Absolute Filter Rating | 
                        
                            Media Type | 
                        
                            Seal | 
                        
                            Outside Diameter | 
                        
                            Length | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|---|---|
| 1295382 | Model Code N/A 7.0004 D 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.8 in45 mm | Length N/A 3.3 in83 mm | Core Products | 
| 1298606 | Model Code N/A 7.0013 R 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 8.8 in223 mm | Core Products | 
| 1303060 | Model Code N/A 7.0015 D 100 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 6.8 in173 mm | Core Products | 
| 1300855 | Model Code N/A 7.0015 D 50 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.4 in60 mm | Length N/A 2.9 in73 mm | Core Products | 
| 1282673 | Model Code N/A 7.0030 D 06 BH4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.1 in80 mm | Length N/A 9.8 in250 mm | Core Products | 
| 1277130 | Model Code N/A 7.0045 D 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.1 in80 mm | Length N/A 15.6 in396 mm | Core Products | 
| 2206235 | Model Code N/A 7.0055 R 03 BN4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.3 in110 mm | Length N/A 22.40 in569 mm | Core Products | 
| 2206236 | Model Code N/A 7.0058 D 20 BN4 /-V-B3 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Outside Diameter N/A 4.3 in110 mm | Length N/A 33.6 in853.5 mm | Core Products | 
| 1302065 | Model Code N/A 7.0059 D 06 BN4 /-B3 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.3 in110 mm | Length N/A 43.3 in1100 mm | Core Products | 
| 1302066 | Model Code N/A 7.0059 D 10 BN4 /-B3 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.3 in110 mm | Length N/A 43.3 in1100 mm | Core Products | 
| 1323229 | Model Code N/A 7.0120 R 01 BN4 | Absolute Filter Rating N/A 1 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A | Length N/A | Core Products | 
| 1282651 | Model Code N/A 7.0145 R 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 6.3 in160 mm | Length N/A 15.7 in400 mm | Core Products | 
| 2206234 | Model Code N/A 7.0270 R 03 BN4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Outside Diameter N/A 6.3 in160 mm | Length N/A 38.9 in989 mm | Core Products | 
| 1323230 | Model Code N/A 7.0270 R 05 BNK4 | Absolute Filter Rating N/A 5 µm | Media Type N/A BHK=Only Glass Fibers-Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 6.3 in160 mm | Length N/A 38.9 in989 mm | Core Products | 
| 1277129 | Model Code N/A 7.0270 R 10 BNK4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BHK=Only Glass Fibers-Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 6.3 in160 mm | Length N/A 38.9 in989 mm | Core Products | 
| 1300184 | Model Code N/A 7.10 D 25 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 1.8 in45 mm | Length N/A 1.3 in34 mm | Core Products | 
| 1307525 | Model Code N/A 7.140 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in74 mm | Length N/A 5.8 in148 mm | Core Products | 
| 1282676 | Model Code N/A 7.140 D 06 BH4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in74 mm | Length N/A 5.8 in148 mm | Core Products | 
| 1278807 | Model Code N/A 7.1801 R 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 29.7 in754 mm | Core Products | 
| 1281367 | Model Code N/A 7.1801 R 10 BNK4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BHK=Only Glass Fibers-Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 29.7 in754 mm | Core Products | 
| 1308837 | Model Code N/A 7.1801 R 25 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 29.7 in754 mm | Core Products | 
| 1277187 | Model Code N/A 7.361 R 10 BN4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4 in102 mm | Length N/A 9.1 in231 mm | Core Products | 
| 1300804 | Model Code N/A 7.460 D 20 BN4 | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in74 mm | Length N/A 14.8 in375 mm | Core Products | 
| 1283039 | Model Code N/A 7.460 D 200 W /-V | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal N/A Fluoroelastomer (FPM) | Outside Diameter N/A 2.9 in74 mm | Length N/A 14.8 in375 mm | Core Products | 
| 1278177 | Model Code N/A 7.561 R 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 5.6 in143 mm | Length N/A 10.4 in263 mm | Core Products |