1 - 25 of 81 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Absolute Filter Rating (µm)

Element Media

Seal

Outside Diameter (in)

Outside Diameter (mm)

Length (in)

Length (mm)

Stat-Free

No Yes

Collapse Rating (bar)

10 10 20

Part Number

Model Code

Absolute Filter Rating

Media Type

Seal

Outside Diameter

Length

Core Products

N/A 6.01.03 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.2 in55.6 mm N/A 2.6 in66 mm
N/A 6.01.03 D 03 BN4 /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 2.2 in55.6 mm N/A 2.6 in66 mm
N/A 6.01.03 D 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.2 in55.6 mm N/A 2.6 in66 mm
N/A 6.01.03 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.2 in55.6 mm N/A 2.6 in66 mm
N/A 6.01.03 D 10 BN4 /-V N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 2.2 in55.6 mm N/A 2.6 in66 mm
N/A 6.01.03 D 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.2 in55.6 mm N/A 2.6 in66 mm
N/A 6.01.03 D 20 BN4 /-V N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 2.2 in55.6 mm N/A 2.6 in66 mm
N/A 6.01.06 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.2 in55.6 mm N/A 4.8 in122 mm
N/A 6.01.06 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.2 in55.6 mm N/A 4.8 in122 mm
N/A 6.01.06 D 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.2 in55.6 mm N/A 4.8 in122 mm
N/A 6.02.04 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.9 in73 mm N/A 4.1 in103.5 mm
N/A 6.02.04 D 03 BN4 /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 2.9 in73 mm N/A 4.1 in103.5 mm
N/A 6.02.04 D 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.9 in73 mm N/A 4.1 in103.5 mm
N/A 6.02.04 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.9 in73 mm N/A 4.1 in103.5 mm
N/A 6.02.04 D 10 BN4 /-V N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 2.9 in73 mm N/A 4.1 in103.5 mm
N/A 6.02.04 D 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.9 in73 mm N/A 4.1 in103.5 mm
N/A 6.02.04 D 20 BN4 /-V N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 2.9 in73 mm N/A 4.1 in103.5 mm
N/A 6.02.08 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.9 in73 mm N/A 9.3 in236.5 mm
N/A 6.02.08 D 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.9 in73 mm N/A 9.3 in236.5 mm
N/A 6.02.08 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.9 in73 mm N/A 9.3 in236.5 mm
N/A 6.02.08 D 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 2.9 in73 mm N/A 9.3 in236.5 mm
N/A 6.03.04 D 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 3.7 in94 mm N/A 4 in102 mm
N/A 6.03.04 D 03 BN4 /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A 3.7 in94 mm N/A 4 in102 mm
N/A 6.03.04 D 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 3.7 in94 mm N/A 4 in102 mm
N/A 6.03.04 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A 3.7 in94 mm N/A 4 in102 mm
1 - 25 of 81 | Results Per Page | View | Unit of Measure
1 2 3 4