1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Absolute Filter Rating (µm)

Element Media

Seal

Outside Diameter (in)

Outside Diameter (mm)

Length (in)

Length (mm)

Collapse Rating (bar)

5 10 20

Stat-Free

No Yes

Part Number

Model Code Description

Absolute Filter Rating

Media Type

Seal

Cap 1 Type

Cap 2 Type

Outside Diameter

Length

Core Products

N/A 10.01.36 D 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A 4.4 in112.5 mm N/A 35.9 in911 mm
N/A 10.01.36 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A 4.4 in112.5 mm N/A 35.9 in911 mm
N/A 10.02.14 R 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A O-Ring Cap N/A 6 in152.4 mm N/A 14.5 in368 mm
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1