Part Number | 
                        
                            Model Code Description | 
                        
                            Absolute Filter Rating | 
                        
                            Media Type | 
                        
                            Seal | 
                        
                            Cap 1 Type | 
                        
                            Cap 2 Type | 
                        
                            Outside Diameter | 
                        
                            Length | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|---|---|---|---|
| 1269032 | Model Code Description N/A 1.01.08 R 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.4 in86.2 mm | Length N/A 8.2 in208.8 mm | Core Products | 
| 1269033 | Model Code Description N/A 1.01.08 R 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.4 in86.2 mm | Length N/A 8.2 in208.8 mm | Core Products | 
| 1269034 | Model Code Description N/A 1.01.08 R 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.4 in86.2 mm | Length N/A 8.2 in208.8 mm | Core Products | 
| 1269035 | Model Code Description N/A 1.01.08 R 25 BN4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.4 in86.2 mm | Length N/A 8.2 in208.8 mm | Core Products | 
| 1269036 | Model Code Description N/A 1.01.13 R 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.4 in86.2 mm | Length N/A 12.9 in328.7 mm | Core Products | 
| 1269037 | Model Code Description N/A 1.01.13 R 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.4 in86.2 mm | Length N/A 12.9 in328.7 mm | Core Products | 
| 2088925 | Model Code Description N/A 1.01.13 R 06 BN4 /-V | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.4 in86.2 mm | Length N/A 12.9 in328.7 mm | Core Products | 
| 1269038 | Model Code Description N/A 1.01.13 R 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.4 in86.2 mm | Length N/A 12.9 in328.7 mm | Core Products | 
| 1269039 | Model Code Description N/A 1.01.13 R 25 BN4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.4 in86.2 mm | Length N/A 12.9 in328.7 mm | Core Products | 
| 1269040 | Model Code Description N/A 1.01.16 R 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.4 in86.2 mm | Length N/A 16.9 in428 mm | Core Products | 
| 1269855 | Model Code Description N/A 1.01.16 R 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.4 in86.2 mm | Length N/A 16.9 in428 mm | Core Products | 
| 2088926 | Model Code Description N/A 1.01.16 R 06 BN4 /-V | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.4 in86.2 mm | Length N/A 16.9 in428 mm | Core Products | 
| 1269041 | Model Code Description N/A 1.01.16 R 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.4 in86.2 mm | Length N/A 16.9 in428 mm | Core Products | 
| 1269042 | Model Code Description N/A 1.01.16 R 25 BN4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.4 in86.2 mm | Length N/A 16.9 in428 mm | Core Products | 
| 1269043 | Model Code Description N/A 1.01.26 R 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.4 in86.2 mm | Length N/A 25.7 in652 mm | Core Products | 
| 1269044 | Model Code Description N/A 1.01.26 R 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.4 in86.2 mm | Length N/A 25.7 in652 mm | Core Products | 
| 1269045 | Model Code Description N/A 1.01.26 R 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.4 in86.2 mm | Length N/A 25.7 in652 mm | Core Products | 
| 1269046 | Model Code Description N/A 1.01.26 R 25 BN4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.4 in86.2 mm | Length N/A 25.7 in652 mm | Core Products | 
| 1321228 | Model Code Description N/A 1.02.08 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3 in77 mm | Length N/A 8.4 in214 mm | Core Products | 
| 1299856 | Model Code Description N/A 1.02.08 D 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3 in77 mm | Length N/A 8.4 in214 mm | Core Products | 
| 1298908 | Model Code Description N/A 1.02.08 D 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3 in77 mm | Length N/A 8.4 in214 mm | Core Products | 
| 1269055 | Model Code Description N/A 1.03.08 R 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 8.1 in205.5 mm | Core Products | 
| 2088132 | Model Code Description N/A 1.03.08 R 03 BN4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 8.1 in205.5 mm | Core Products | 
| 2550605 | Model Code Description N/A 1.03.08 R 03 BN4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 8.1 in205.5 mm | Core Products | 
| 1269056 | Model Code Description N/A 1.03.08 R 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 8.1 in205.5 mm | Core Products |