1 - 25 of 63 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Absolute Filter Rating (µm)

Element Media

Seal

Outside Diameter (in)

Outside Diameter (mm)

Length (in)

Length (mm)

Stat-Free

No Yes

Collapse Rating (bar)

10 10 20 207 210

Part Number

Model Code Description

Absolute Filter Rating

Media Type

Seal

Cap 1 Type

Cap 2 Type

Outside Diameter

Length

Core Products

N/A 4.01.09 S 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3.7 in93.7 mm N/A 9.1 in230.4 mm
N/A 4.01.09 S 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3.7 in93.7 mm N/A 9.1 in230.4 mm
N/A 4.01.09 S 10 P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3.7 in93.7 mm N/A 9.1 in230.4 mm
N/A 4.01.09 S 10 P /-V N/A N/A P=Polyester Fleece / Cellulose N/A Fluoroelastomer (FPM) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3.7 in93.7 mm N/A 9.1 in230.4 mm
N/A 4.01.09 S 20 BN4 N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3.7 in93.7 mm N/A 9.1 in230.4 mm
N/A 4.01.09 S 20 P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3.7 in93.7 mm N/A 9.1 in230.4 mm
N/A 4.01.09 S 74 W N/A N/A W=Stainless Steel Wire Mesh N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3.7 in93.7 mm N/A 9.1 in230.4 mm
N/A 4.01.18 S 03 BN4 N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3.7 in93.7 mm N/A 9.1 in230.4 mm
N/A 4.01.18 S 03 BN4 /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3.7 in93.7 mm N/A 9.1 in230.4 mm
N/A 4.01.18 S 05 BN4 N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3.7 in93.7 mm N/A 9.1 in230.4 mm
N/A 4.01.18 S 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3.7 in93.7 mm N/A 9.1 in230.4 mm
N/A 4.01.18 S 10 P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3.7 in93.7 mm N/A 9.1 in230.4 mm
N/A 4.01.18 S 20 P N/A N/A P=Polyester Fleece / Cellulose N/A Nitrile Rubber (NBR) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3.7 in93.7 mm N/A 9.1 in230.4 mm
N/A 4.01.18 S 20 P /-V N/A N/A P=Polyester Fleece / Cellulose N/A Fluoroelastomer (FPM) N/A Open Cap/Grommet N/A Open Cap/Grommet N/A 3.7 in93.7 mm N/A 9.1 in230.4 mm
N/A 4.05.05 D 03 BN4 /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 2.4 in62 mm N/A 5.3 in135.7 mm
N/A 4.05.05 D 05 BN4 /-V N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 2.4 in62 mm N/A 5.3 in135.7 mm
N/A 4.05.05 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 2.4 in62 mm N/A 5.3 in135.7 mm
N/A 4.05.05 D 10 BN4 /-V N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 2.4 in62 mm N/A 5.3 in135.7 mm
N/A 4.05.05 D 20 BN4 /-V N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 2.4 in62 mm N/A 5.3 in135.7 mm
N/A 4.05.09 D 03 BN4 /-SO103H-EPR N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Ethylene propylene rubber (EPR) N/A O-Ring Cap N/A Closed End Cap N/A 2.4 in62 mm N/A 9.7 in245.2 mm
N/A 4.05.09 D 03 BN4 /-V N/A 3 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 2.4 in62 mm N/A 9.7 in245.2 mm
N/A 4.05.09 D 05 BN4 /-V N/A 5 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 2.4 in62 mm N/A 9.7 in245.2 mm
N/A 4.05.09 D 10 BN4 N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Nitrile Rubber (NBR) N/A O-Ring Cap N/A Closed End Cap N/A 2.4 in62 mm N/A 9.7 in245.2 mm
N/A 4.05.09 D 10 BN4 /-V N/A 10 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 2.4 in62 mm N/A 9.7 in245.2 mm
N/A 4.05.09 D 20 BN4 /-V N/A 20 µm N/A BN/HC=Betamicron® Low Collapse N/A Fluoroelastomer (FPM) N/A O-Ring Cap N/A Closed End Cap N/A 2.4 in62 mm N/A 9.7 in245.2 mm
1 - 25 of 63 | Results Per Page | View | Unit of Measure
1 2 3