Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 2097598 | Model Code N/A 0500 R 010 ON /-B6-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263013 | Model Code N/A 0500 R 010 ON /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A | Core Products |
| 2096764 | Model Code N/A 0500 R 010 ON /-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1266093 | Model Code N/A 0500 R 010 ON/-B1 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1281634 | Model Code N/A 0500 R 010 ON/PO | Absolute Filter Rating N/A 10 µm | Media Type N/A ON/PO=OptimicronN Power | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1266551 | Model Code N/A 0500 R 010 ON/PO /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON/PO=OptimicronN Power | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A | Core Products |
| 2074709 | Model Code N/A 0500 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1276282 | Model Code N/A 0500 R 015 MM | Absolute Filter Rating N/A 15 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2094040 | Model Code N/A 0500 R 015 MM /-B6 | Absolute Filter Rating N/A 15 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2095762 | Model Code N/A 0500 R 015 MM/-B2 | Absolute Filter Rating N/A 15 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 29 psi2 bar | Core Products |
| 1278301 | Model Code N/A 0500 R 020 MM /-B6 | Absolute Filter Rating N/A 20 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263006 | Model Code N/A 0500 R 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2200677 | Model Code N/A 0500 R 020 ON /-B1 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 15 psi1 bar | Core Products |
| 1263659 | Model Code N/A 0500 R 020 ON /-B6 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263014 | Model Code N/A 0500 R 020 ON /-KB | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A | Core Products |
| 1314973 | Model Code N/A 0500 R 020 ON/PO | Absolute Filter Rating N/A 20 µm | Media Type N/A ON/PO=OptimicronN Power | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2064898 | Model Code N/A 0500 R 020 P | Absolute Filter Rating N/A | Media Type N/A P=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3 in77 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2070518 | Model Code N/A 0500 R 020 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2094409 | Model Code N/A 0500 R 020 P/HC-B6 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 2071551 | Model Code N/A 0500 R 025 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 313945 | Model Code N/A 0500 R 025 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A | Core Products |
| 315355 | Model Code N/A 0500 R 040 AM | Absolute Filter Rating N/A | Media Type N/A AM=Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 317626 | Model Code N/A 0500 R 050 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2077230 | Model Code N/A 0500 R 074 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2087479 | Model Code N/A 0500 R 074 W/HC /-B1 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 3.7 in95 mm | Length N/A 10.9 in276 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |