Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 2062782 | Model Code N/A 0660 R 074 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A | Core Products |
| 315782 | Model Code N/A 0660 R 100 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 311172 | Model Code N/A 0660 R 100 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A | Core Products |
| 2055602 | Model Code N/A 0660 R 149 W/HC | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2203421 | Model Code N/A 0660 R 149 W/HC /-B1 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 2098168 | Model Code N/A 0660 R 149 W/HC /-B2 | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A 29 psi2 bar | Core Products |
| 2080627 | Model Code N/A 0660 R 149 W/HC /-KB | Absolute Filter Rating N/A | Media Type N/A W/HC=Stainless Steel Wire Mesh | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 13.1 in334 mm | Bypass Pressure N/A | Core Products |
| 1263027 | Model Code N/A 0850 R 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263704 | Model Code N/A 0850 R 003 ON /-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263035 | Model Code N/A 0850 R 003 ON /-KB | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A | Core Products |
| 1268351 | Model Code N/A 0850 R 005 ECON2 | Absolute Filter Rating N/A 5 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1272652 | Model Code N/A 0850 R 005 ECON2 /-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A | Core Products |
| 1263028 | Model Code N/A 0850 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1268432 | Model Code N/A 0850 R 005 ON /-B1 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1263705 | Model Code N/A 0850 R 005 ON /-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263036 | Model Code N/A 0850 R 005 ON /-KB | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A | Core Products |
| 2092147 | Model Code N/A 0850 R 010 BN4AM | Absolute Filter Rating N/A 10 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1263029 | Model Code N/A 0850 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 1265531 | Model Code N/A 0850 R 010 ON /-B1 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1263706 | Model Code N/A 0850 R 010 ON /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
| 1263037 | Model Code N/A 0850 R 010 ON /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A | Core Products |
| 1266548 | Model Code N/A 0850 R 010 ON/PO / -KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON/PO=OptimicronN Power | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A | Core Products |
| 2078426 | Model Code N/A 0850 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
| 2077333 | Model Code N/A 0850 R 010 P/HC /-B1 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
| 1276734 | Model Code N/A 0850 R 015 MM | Absolute Filter Rating N/A 15 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 4.5 in114 mm | Length N/A 16.30 in414 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |